Added to cart
Added to cart
Go to shopping cart

Flush Anchor Packages

Take productivity and reliability to the next level.

At Hilti, we value the performance and safety that our solutions deliver.

In our technical bulletin dated October 2015, we reported that Hilti auto setting tools are designed to correctly set the corresponding Hilti HDI+, HDI-L+ and HDI-P anchors. Any other anchors set with those tools can exhibit significant load decreases, compared to their design loads. Hilti testing showed load reduction of up to 64%.

The anchor packages listed below are now available to pair the correct auto setting tool with the appropriate flush anchor, to help ensure proper flush anchor settings.

With the purchase of both Hilti auto setting tools and anchors, you:

  • help ensure proper installation
  • increase installation productivity by up to 50%
  • eliminate overhead manual hammering

As we are committed to outperforming quality without any compromises in safety, the above mentioned combos will become the only option to purchase our superior auto setting tools effective September 16, 2016.

Our new auto setting tool combinations listed below provide productive solutions for your rod hanging business needs.

Innovative setting with auto setting tool

automatic setting tool

Hilti HDI+, HDI-L+ and HDI-P short drop-in anchors and automatic setting tools take productivity and reliability to the next level for rod hanging applications. 

Traditional hammer setting

automatic setting tool

HDV: Hilti quality at an economical price to use with a traditional hammer installation method

Share

CONTACT US
CONTACT US