Quantity Updated
Please note, the order volume has been updated. This is due to package and minimum order quantities.
Please note, the order volume has been updated to. This is due to package and minimum order quantities.
In occupied spaces, you have to get in, get the job done and get out. And you don’t always have the luxury of space, lighting or loads of time. That’s why there’s the Hilti Cordless Screwdriver SFD 2-A.
Everything about the Cordless Screwdriver SFD 2-A makes it easier to use in any situation. Its compact, cordless design means it reaches almost anywhere. Its quiet, 15-position torque clutch gives you more control with less noise. And with features like ultrabright LED lights and a state-of-charge battery indicator, it’s the go-to choice for all kinds of jobs.
Battery type: Lithium-ion
Battery capacity: 2.6 AH
No-load speed/range: 0 to 1,500 rpm
Torque increments: 15
Dimensions (LxWxH): 6.2" x 2.8" x 8.1"
Weight: 2.4 pounds
To see account specific prices and content, please choose appropriate account.