12 Volt Cordless Hammer Drill/Driver SF 2H-A

More powerful combinations.

Please enter alternative text here (optional)

Get big performance in a compact yet powerful package. When you’re working in confined spaces, low-light conditions or situations where it’s important to protect base materials, the Hilti 12V Cordless Hammer Drill/Driver helps you do it all—and do it well.

Drill and fasten in wood, hollow concrete block or brick. And see how much longer you can work with a state-of-charge battery indicator. Get the Hilti 12V Cordless Hammer Drill/Driver, and get the perfect balance of versatility and precision with the right mix of power and maneuverability. 




  • Drill small-diameter holes in hollow concrete block or brick
  • Install masonry screw anchors
  • Drill and fasten in wood
  • Work in confined spaces
  • Work in low-light or low-visibility conditions


  • Compact design for use in confined spaces
  • Balanced weight for comfort and maneuverability
  • Precision clutch for precise control for delicate jobs
  • Built-in double LED lights for exceptional visibility


  • Reach where bulky or corded drills don’t
  • Tackle precise jobs or heavier work comfortably
  • Work in low-light or low-visibility conditions

Technical Data

Battery type: Lithium-ion

Battery capacity: 2.6 AH

No-load speed/range: 0 to 1,500 rpm

Torque increments: 15

Dimensions (LxWxH): 7.7" x 2.8" x 8.1"

Weight: 2.6 pounds