Cordless Drill Driver SF 10W-A18

Powerful performance. Cordless productivity.

Take performance further with the Hilti Cordless Drill Driver SF 10W-A18. Leave the generator and extension cords behind and still drill holes through wood as fast as you can with a corded drill—or faster. It features four settings for just the right torque and speed. Plus it works in metal. So you can cut the cord—and still get plenty of power. 

alt text
SF 10W-A18
  • High-speed drilling in wood 
  • Drilling with spade bits up to 1-1/2” (in wood) 
  • Drilling with hole saws up to 6” (in wood)
  • High-torque and high-speed drilling in metal up to 1/2” diameter)


  • Move freely with cordless power
  • Work harder with 1062 in-pound torque
  • Work longer with all-metal gears and high-efficiency motor
  • Work smarter with four speeds and more RPMs for drilling metal