Rotating Laser Level PR 2-HS

All-around durability and 360 visibility.

Face the facts: If it’s a tool on a construction jobsite, then sooner or later, intentionally or not, it’s going to be dropped. You know it—and the Hilti product development team knows it. That’s why we developed the Hilti Rotating Laser Level PR 2-HS with multiple drop-protection features. 

 

The Hilti Rotating Laser Level PR 2-HS has a shock-absorbing casing that bounces back to project accurate indicator lines in the harshest jobsite conditions. Plus, the housing is IP 66 rated to hold up in wet and dirty environments. And with Pulse Power technology, you’ll still get reliable readings even in bright light. It means the PR 2-HS is the right tool for a wide range of leveling and slope-projection tasks.

The Hilti Rotating Laser PR 2-HS

alt text
Built to withstand the harshest jobsite conditions

Get it done right—up a slope, or on the level

Whether you’re leveling formwork or establishing an exact slope, the Hilti Rotating Laser Level PR 2-HS works at distances up to 1,969 feet when used with a laser receiver.

  • Check and transfer heights quickly and accurately

  • Adjust and level formwork from the very start

  • Check levels quickly when pouring concrete

  • Use the optional Hilti Slope Adapter PRA 79 to adjust slope angles up to 60 degrees

 

Designed to perform

Channel the advantages of Hilti application and tool-design experience into your jobsite:

  • Best-in-class leveling time keeps crews productive

  • Drop-resistant technology relieves the worries of falls from typical tripod heights

  • Simple and easy-to-use controls minimize start-up time

  • Pulse Power technology provides a clear view of the display, even in bright sunlight

  • Adapts to single manual slope mode (up to 60-degree slope), using the PRA 79 slope adapter

 

Built to last

  • Cushioned handles and shock-absorbent casing protect critical electronics against typical workplace accidents

  • Water-resistant, dust resistant IP 66 housing maintains accurate performance despite less-than-ideal work conditions

  • Hilti Lifetime Service protects your investment with No-Cost Wear and Tear Coverage for two years

Share

CONTACT US
CONTACT US