Laser Distance Measurer PD-C

Real-world measurement, really fast

How many hours do you spend organizing your measurements on paper? How much time do you waste having to re-do measurements on the job? Do your workers have all the right dimensions? 

Eliminate everyday hassles with the Hilti Laser Distance Measurer PD-C—the all-in-one digital tool with the power to capture, manage, and manipulate jobsite details and drive productivity.  

What starts as a laser distance measuring tool—effective from up to 656 feet away—becomes a project management tool with the power to measure, calculate, annotate and disseminate details with laser-fast speed and accuracy, and with single-handed convenience.

laser distance measurer PD-C

a tool made especially for busy estimators, contractors and supervisors who need precise measurements fast

alt text
Hilti laser range meter PD-CS

Allows you to capture measurements, take photos of the targeted area and sketch measurements directly onto the screen.

Learn More
capture targets with the pd-c laser range meter

Capture Targets

  • Locate targets quickly and easily with the built-in digital camera. 
  • Share data via Android app technology. 
  • Use context-sensitive help features to take direct or indirect measurements, or to calculate area and volume easily. 
create context with the pd-c laser range meter

Create Context

  • Capture measurements directly to folders organized for each project/jobsite. 
  • Document object photos with on-screen comments and actual measurements. 
  • Store up to 4GB of detail in internal memory. 
connect and download with pd-c laser range meter

Connect and Download

  • Capture and share key project details in less time.
  • Share data easily in PDF or CSV format, and transfer to other devices via USB or Bluetooth.
  • Use 4 GB memory to save and export more than 3,000 photos as .jpg image files, including measurements and notes 

PD-C video tutorials

Watch video tutorials to learn more about the features listed below

 

  • The path to productivity
  • Record measurements on images
  • Draw on images
  • Areas and volumes  
  • Take indirect measurements
  • Pythagoras function
  • Roof pitches
Watch PD-C tutorials

Share