Quantity Updated
Please note, the order volume has been updated. This is due to package and minimum order quantities.
Please note, the order volume has been updated to. This is due to package and minimum order quantities.
Please note, the order volume has been updated. This is due to package and minimum order quantities.
Please note, the order volume has been updated to. This is due to package and minimum order quantities.
Whether you are working indoors or outside, on horizontal, vertical or dual-grade slope applications, we have lasers to help you get the job done.
Whether you are looking to lay out horizontal and vertical lines, set out grading for single and dual-grade slopes or install façades without a drifting beam, we've got an exterior rotating laser level to help you get the job done.
Especially designed for interior applications, our range of interior laser levels feature a green laser beam that delivers four times greater visibility than red beams.
Save time and labor on the jobsite with the robust PMD 200 2D laser tool. Requiring minimal training, it enables one-person job set-up for a wide range of interior finishing tasks. It's also versatile enough to help you transfer complex designs involving arcs, angles and other decorative elements from paper to reality, meaning you take on a greater range of projects than ever before.
You want to be as precise as possible—whether it’s estimating, layout or construction. But a number of things can get in your way, including normal wear and tear on precision measuring tools.
Fortunately, Hilti measuring tools are designed to minimize down time and increase longevity. And when you factor in superior service for the life of the tool, you’ll know you’re getting the best possible performance—and the best value for your investment.
It’s no secret that there's a risk lasers can be dropped or knocked off a tripod. Accidents happen. That's why our rotating lasers are designed to be as resistant to drops and falls as possible, so that you can focus on perfecting your site gradings, concrete pours, foundation layouts and suspended ceiling installations.
External technology: the fibre-plastic reinforced housing and the four shock-absorbing handles buffer the initial impact and reduce the stress on the tool’s internal components. The newly developed safety head adds additional protection in case the tool falls over.
Internal technology: energy-absorbing material and patented mineral resin cast effectively protect the tool’s core. Our rotating lasers are able to withstand falls from a tripod (1.5 m) and free falls on concrete (1 m) without losing precision. The digital level will be just as precise after the accidental drop as it was before. If you want to see this in action, we'd be happy to show you a demo.
The brilliant green laser beam of the PM 40-MG Multi-line laser is 4 times more visible to the human eye, sharper and finer than conventional red laser types and delivers significantly better results with greater convenience when working over long distances or in bright environments.
The sturdy tripod keeps the PM 40-MG Multi-line laser steady under real jobsite conditions such as on uneven and dusty floors, even where there are bumps and holes. Thanks to its adjustable, rubber-covered feet, the tripod compensates for rough surfaces or other obstacles and helps avoid damaging sensitive surfaces.
The PR 2-HS A12 and PR 30-HVS A12 feature a patented cast that keeps sensitive levelling components intact and a internal damping system reduces vibration dramatically.
This helps ensures they provide accurate and the best-in-class leveling time you’ve come to expect from Hilti.
Our executive will call you back shortly
An e-mail has been sent to our Customer Service team for follow-up. You will receive a copy of your request for your records.
To see account specific prices and content, please choose appropriate account.
Hilti = registered trademark of Hilti Corporation, 9494 Schaan, Liechtenstein © 2009-2016, Right of technical and programme changes reserved, S.E. & O
Our executive will call you back shortly
An e-mail has been sent to our Customer Service team for follow-up. You will receive a copy of your request for your records.