Save $50 with code SYSTEM24When you purchase $250 or more of qualifying insertsSee details

Grinders and sanders

Find out how our grinders and sanders are designed for increased productivity and performance when cutting or grinding concrete and metal

Find out how our grinders and sanders are designed for increased productivity and performance when cutting or grinding concrete and metal
AG 500-7SE Angle grinder Variable speed, slim, corded angle grinder for cutting and grinding (finishing) using discs 4.5 up to 5" diameter
AG 500-11S Angle grinder Angle grinder with long-lasting carbon brush and side switch, for cutting and grinding with discs 4.5" up to 5"
AG 500-12D Angle grinder Powerful, corded angle grinder with dead man's switch, for cutting and grinding with discs 4.5" up to 5"
GFB 6X-22 Cordless band file Variable-speed cordless band file with upgraded performance and battery run time for grinding and finishing metals (Nuron battery platform)
GTB 6X-22 Cordless tube belt sander Variable-speed cordless tube belt sander with upgraded performance and battery run time for grinding and finishing tubular metals (Nuron battery platform)
GPB 6X-22 Cordless burnisher Variable-speed cordless burnishing tool with upgraded performance and battery run time for grinding and finishing metals (Nuron battery platform)
GDG 6-22 Cordless die grinder Variable-speed cordless die grinder with powerful brushless motor and extra run time for metal fabrication and architectural metalworking (Nuron battery platform)
DWS 225 Long-neck sander Long-neck random orbital drywall sander with variable-speed brushless motor and dust extraction (supplied with bag and extension pole)