Drilling technology

Your Hilti cordless tools deliver maximum performance when paired with our drill bits

Choosing the right bit for your cordless tool increases your productivity no matter which material you are working with.

We offer a full range of drill bits, including SDS hammer drill bits with full carbide head and helix design for drilling in concrete, brick, and masonry to wood, as well as masonry and metal drill bits that include  HSS, and step, auger, and spade bits. 

Drilling inserts

wood drilling

Hilti bits optimize performance for wood drilling

Smooth auger drill bits with:

  • Chrome coated surface for super fast chip removal
  • Super sharp cutting edges for highest speed over full lifetime
  • Energy saving drill tip and flute design
Hilti bits optimize performance for wood drilling

UP TO 80% MORE WORK with WDB-A auger drill bits

Up to 80% work per charge

We have drilling inserts for virtually every application

Auger drill bit

Auger drill bits

Fast, precise and smooth drilling of deep holes into soft and hard wood.

Shop auger drill bits
Stepped drill bit

Stepper drill bits

Hole drilling and enlarging in metal, offering multiple diameter drilling with only one bit.

Shop stepper drill bits
HSS drill bit

High Speed Steel (HSS) drill bits

Fast, exact hole drilling into metal, offering precise self-centering and improved drilling start.

Shop high speed steel (HSS) drill bits
Spade bit

Spade bit

Fast drilling of shallow holes into wood with less effort and reduced vibration.

Shop for spade bits
Masonry drill bit

Masonry drill bit

High-performance hole drilling into masonry, ideal for drilling with Hilti UCD tools.

Shop for masonry drill bits

HELPING YOU KEEP YOUR JOBS IN FULL SWING

Services to keep you performing

Unforeseen or hidden factors like lost or damaged tools and repair costs can lead to serious productivity issues on the jobsite.

Our service offerings help you avoid these additional costs and keep you working.

Services to keep you performing

Share