Quantity Updated
Please note, the order volume has been updated. This is due to package and minimum order quantities.
Please note, the order volume has been updated to. This is due to package and minimum order quantities.
Please note, the order volume has been updated. This is due to package and minimum order quantities.
Please note, the order volume has been updated to. This is due to package and minimum order quantities.
A lightweight, powerful, and cordless vacuum cleaner for professionals, the VC 75-A22 has an integrated shoulder strap, is easy to handle, comfortable to carry and perfect for cleaning your work area or keeping your vehicle tidy.
Controlling dust and debris helps increases jobsite safety
Dust is a clear risk in the construction industry, and the use of vacuum cleaners helps improve working conditions. The VC 75-A22 is a compact and cordless dry vacuum cleaner for professionals which can be used for a range of cleaning and dust extraction applications.
The Hilti advantage
Weighing in at only 9.5 lbs and with an integrated shoulder strap, the VC 75-A22 is easy to handle, comfortable to carry and can be easily stored during transportation, taking up little space. With a hose that can expand beyond 8 feet and two additional head attachments, the VC 75-A22 can easily access hard-to-reach work areas while the 1.3 gallon tank capacity and operation with or without a filter bag means the VC 75-A22 is ready whenever you need it.
Giving you the performance your business requires, the Hilti VC 75-A22 dry vacuum cleaner offers:
The VC 75-A22 is fully compatible with our 22V battery platform, and for the greatest power range we recommend using the tool with our B 22 8.0 Ah battery pack.
Dust Removal
Utilize our Dust Control Selector Guide to discover which tools work best with the VC 75-A22 to control dust.
Available in different lengths so you can connect an assortment of brushes to simplify cleaning.
Tear-resistant and suitable for dry applications for virtually dustless recycling and emptying.
Suitable for dry applications, Hilti filters for the VC 75-A22 have a 99.9% efficiency rating.
An assortment of brushes that help to simplify cleaning on floors and in small spaces.
Unforeseen or hidden factors like lost or damaged tools and repair costs can lead to serious productivity issues on the jobsite.
Our service offerings help you avoid these additional costs and keep you working.
Whether you’re equipping your team for an upcoming project or just adding a new cordless tool, we’ve made it easier to make sure you get exactly what you need.
The Set Selector configurator lets you choose any combination of tools from our cordless portfolio, providing recommendations for batteries, chargers and inserts.
Support when you need it, Hilti’s team of dedicated account managers and technical consultants will meet you directly at the jobsite and offer potential solutions. You can also access our products at our many Hilti Stores and try out tools and inserts or get further advice on selecting the right tool for your needs.
Or contact our knowledgeable customer service agents who can provide information, take orders, or arrange deliveries and repairs. If you don’t have time to call or stop in, visit Hilti.com for 24/7 access to ordering, scheduling a repair, or managing your account.
Our executive will call you back shortly
An e-mail has been sent to our Customer Service team for follow-up. You will receive a copy of your request for your records.
To see account specific prices and content, please choose appropriate account.
Hilti = registered trademark of Hilti Corporation, 9494 Schaan, Liechtenstein © 2009-2016, Right of technical and programme changes reserved, S.E. & O
Our executive will call you back shortly
An e-mail has been sent to our Customer Service team for follow-up. You will receive a copy of your request for your records.