Cordless Reciprocating Saws

Designed for tough cutting

Hilti cordless reciprocating saws offer the same performance and feel as their corded counterparts, making them the professionals’ choice for flexibility and productivity.

Our cordless reciprocating saws are designed with Active Vibration Reduction (AVR) technology for smooth cutting, keyless chuck for quick blade changes, and cordless portability for freedom from  cords or generators. 

Hilti Cordless Reciprocating Saws - SR 30-A36

Suitable for a broad range of materials

The SR 2-A12 can easily cut through plastic tubing or sheet

Plastic

Working with metal

Metal

Cutting wood

Wood

Wood with Nails

The lightweight SR 2-A12 is ideal for cutting through gypsum board

Gypsum Board

Masonry demolition

Composite Sheets

SR 2-A12

SR 2-A12

The reciprocating saw SR 2-A12 delivers fast and smooth cutting from a light, cordless tool. The compact and ergonomic design, powerful brushless motor, and broad range of cutting blades give you the Hilti performance you can depend on.

Shop the SR 2-A12
SR 6-A22

SR 6-A22

Cut through metal, wood, plastics and composites with power and speed with the cordless reciprocating saw SR 6-A22. Features include 22V battery power for heavy-duty demolition, keyless blade clamp, LED light, and low vibration for smooth cutting.

Shop the SR 6-A22
SR 30-A36

SR 30-A36

Ideal for heavy-duty sawing and demolition, the cordless reciprocating saw SR 30-A36 is designed to replace 15 amp corded tools. Backed by the power of Hilti's 36V batteries, the SR 30-A36 is perfect for fast cutting and sawing in a variety of materials including wood, metal, composites and more.

Shop the SR 30-A36
WSR 36-A

WSR 36-A

Experience superior handling in a variety of difficult-to-reach places with the unique D-grip handle and ergonomically positioned controls of the WSR 36-A cordless reciprocating saw. This saw is ideal for fast cutting in metal, wood, overhead pipes, and demolition work, and the 36V battery delivers heavy-duty power and performance you can rely on.

Shop the WSR 36-A

CUTTING THROUGH METAL, WOOD AND OTHER MATERIALS

Metal cutting reciprocating saw blades

Cutting medium metal

Premium reciprocating saw blades designed to last longer when cutting 1.5-10 mm thick metal.

Multipurpose reciprocating saw blade

Multipurpose cutting

Premium multipurpose reciprocating saw blades for demolishing metal, wood and other materials.

Heavy wood and metal reciprocating saw blade

Cutting through wood containing metal

Premium reciprocating saw blades for demolishing wood containing nails – strong in metal, fast in wood.

Specialist reciprocating saw blade

Fire and rescue

Premium reciprocating saw blades for fire and rescue as well as super-heavy-duty metal cutting.

HELPING YOU KEEP YOUR JOBS IN FULL SWING

Services to keep you performing

Unforeseen or hidden factors like lost or damaged tools and repair costs can lead to serious productivity issues on the jobsite.

Our service offerings help you avoid these additional costs and keep you working.

Services to keep you performing

Set Selector

Whether you’re equipping your team for an upcoming project or just adding a new cordless tool, we’ve made it easier to make sure you get exactly what you need.  

The Set Selector configurator lets you choose any combination of tools from our cordless portfolio, providing recommendations for batteries, chargers and inserts.

Set Selector lets you choose the tools in your kit

Share