Full 360° green multiline laser

The PM 30-MG gives precise and fast 360° aligning, leveling and squaring

Compact and uniquely designed multiline construction laser with flexible mounting options save time with leveling and alignment applications. 

contractor using a PM 30-MG laser on a jobsite

Features and functions with the jobsite in mind

PM 30-MG has an eccentric design

Unique design

PM 30-MG has a compact size and shape

Compact shape

Easy to make fine adjustment with the PM 30-MG

Fine adjustment

The PM 30-MG has flexible mounting options

Flexible mounting

Compact unique design with fine adjustment for easy squaring and fast set-up

The PM 30-MG is perfectly designed for laying out drywall tracks

Laying out of drywall tracks

The PM 30-MG uses a unique design to position the vertical laser on the side of the tool. This allows you to place the PM 30-MG over your reference point when performing squaring of drywall tracks and achieve a perfect 90 degree angle.

The PM 30-MG is ideal for suspended ceilings

Leveling suspended ceilings

Ideally suited for working at height or installing suspened ceilings, the PM 30-MG is supplied with an anti-fall cord to help improve safety. The wall mounting unit and magnetic bracket give you a full range of mounting options.

The PM 30-MG is easy to attach due to it magnetic bracket

Mounting to steel frame structures

Precision is critical for measuring and alignment, so it's important that your tool doesn't move during a job. The PMA 89 magnetic bracket is the strongest in the market and makes working in steel frame structures easier and gives you more confidence.

More productivity and more precision

The PM 30-MG

When choosing a laser level there are many factors to consider. What are you building, are you laying commercial projects, installing drywalls or piping and fittings? Is the work indoors, outdoors, or maybe even a combination of both?

The answer to these questions will help you decide which is the right laser for your needs, and Hilti has a broad range of line, distance and rotating lasers that meet the diverse needs on a construction site.

The Hilti advantage

The PM 30-MG multiline construction laser builds on the sucess of the established PM 40-MG by adding new features that increase flexibility and functionality for interior applications.

Using an innovative, unique design, three green lasers are positioned on the outer surface of the the PM 30-MG to give full 360° coverage which allows contractors to easily position marker points for laying out drywall tracks or channels for piping and cabling. Aiding you in the precise alignment is a fine adjustment knob, which moves the base plate of the PM 30-MG, making it the perfect tool for interior applications.

Able to work at distances of up to 165 ft (with receiver PMA 31G), it's suitable for laying out floors (squaring), walls or ceilings, leveling suspended ceilings, transferring reference heights and aligning pipes as well as doors and windows. 

Whether it is the PM 30-MG or PM 40-MG you prefer, pick the tool that fits you best.

A range of accessories for every application

PMA 90 wall mounting bracket

PMA 90 wallmount and magnetic bracket

The PMA 90 is especially designed to be used for suspended ceiling applications. The sturdy bracket includes integrated height adjustment and a convenient screwing mechanism for levelling against the wall and is perfect for fast and precise set-up. Use it with our PMA 92 anti-fall cord for extra safety.

Shop the PMA 90
PMA 89 wall mounting bracket

PMA 89 magnetic bracket

The magnetic bracket PMA 89 allows you to position your multiline laser on any magnetic surface. The strong magnets help to keep the laser safe in case somebody bumps into it. With its integrated feet you can easily work on the floor. And with it’s 1/4” and 5/8” thread the PM 30-MG can be mounted on any tripod.

Shop the PMA 89
PMA 31 G receiver

PMA 31G receiver

With it’s outstanding visibility the green PM 30-MG has an excellent working range. In bright light conditions or over longer ranges, the PMA 31G helps you work precisely. The intuitive sound interface makes it easier to find the center of the laser beam. 

Shop the PMA 31G
PMA 20 tripod

PMA 20 tripod

Our compact tripod PMA 20 with 1/4” thread is extendable up to 1.2 m. It allows the user to set up the system quickly anywhere on the jobsite and work faster. The lightweight tripod can be easily carried.

Shop the PMA 20

HELPING YOU KEEP YOUR JOBS IN FULL SWING

Services to keep you performing

Unforeseen or hidden factors like lost or damaged tools and repair costs can lead to serious productivity issues on the jobsite.

Our service offerings help you avoid these additional costs and keep you working.

Services to keep you performing

Set Selector

Whether you’re equipping your team for an upcoming project or just adding a new cordless tool, we’ve made it easier to make sure you get exactly what you need.  

The Set Selector configurator lets you choose any combination of tools from our cordless portfolio, providing recommendations for batteries, chargers and inserts.

Set Selector lets you choose the tools in your kit

THERE WHEN YOU NEED US

Whatever the job, wherever you are, our teams are available to help

Support when you need it, Hilti’s team of dedicated account managers and technical consultants will meet you directly at the jobsite and offer potential solutions. You can also access our products at our many Hilti Stores and try out tools and inserts or get further advice on selecting the right tool for your needs.

Or contact our knowledgeable customer service agents who can provide information, take orders, or arrange deliveries and repairs. If you don’t have time to call or stop in, visit Hilti.com for 24/7 access to ordering, scheduling a repair, or managing your account.

Dedicated customer service agent just a phone call away

Share