Quantity Updated
Please note, the order volume has been updated. This is due to package and minimum order quantities.
Please note, the order volume has been updated to. This is due to package and minimum order quantities.
Please note, the order volume has been updated. This is due to package and minimum order quantities.
Please note, the order volume has been updated to. This is due to package and minimum order quantities.
Hilti cordless impact wrenches are the choice of professionals who need a lightweight tool with a compact design without sacrificing power and effectiveness.
Install anchors and tighten bolts with the same powerful torque in both reverse and forward drive mode. Hilti cordless impact wrenches have a high efficiency hammer mechanism with outstanding ergonomics and balance.
The cordless impact wrench SIW 9-A22 produces torque outputs of up to 598 ft/lb, which is more than enough muscle and performance for heavy-duty bolting and anchoring in steel, concrete and wood. Combine with the user-friendly E-spring to fit impact sockets in one step, and the built-in LED light provides direct illumination of the work surface. The new double hammer gearbox technology reduces vibration, increases operator productivity and optimizes the tool's performance and lifetime.
Shop SIW 9-A22 3/4" impact wrenchThe compact design of the SIW 6AT-A22 allows it to reach into tight spaces, and the high-efficiency brushless motor means the tool lasts longer and gets more work done per charge. The SIW 6AT-A22 is an ICC-ES approved installation method and pairs with the SI-AT-A22 Adaptive Torque module, which pushes live data from the tool to help install each anchor for necessary pre-tension. Once the install of the Hilti stud anchor is complete, the tool provides confirmation via a green light indicator, display notification, and audible sound.
Shop SIW 6AT-A22 impact wrenchThe power class 22V cordless high-torque impact wrench SIW 22T-A has a 1/2" ball detent pin connection end and durable anvil for demanding applications in the steel, metal and wood structural trades. It features a compact design with excellent balance for precise handling, and comes with a ½" square drive with heavy-duty ball-notch retention for security and quick socket changing. It has a rubber cap for comfortable handling and protection of the working surface. It’s great for driving screw anchors in concrete and for assembling steel profiles, timber or pre-cast concrete components.
Shop SIW 22T-A 1/2" impact wrenchThe compact class 22V cordless impact wrench SIW 22-A has a 3/8" friction ring connection end, and three-speed gearing for reliable anchoring and bolting in non-structural trades. It features a high-efficiency brushless motor for long life and more work per charge. It has three gears and electronic speed control for easy switching between different driving speeds and torques. It also comes with variable electronic speed control and motor brake for precise starting and stopping. It’s great for driving screw anchors in concrete and masonry.
Shop SIW 22-A 3/8" impact wrenchA through hole fixation helps ensure big sockets stay on the anvil, eliminating hazards for other workers on the jobsite. With the new Hilti E-Spring, through-hole socket fixation can be done in one step, increasing productivity by reducing downtime.
A small, very light interface module which fits in between the impact wrench and battery. This ICC-ES approved installation method pushes live data from the SIW-6AT-A22 to help install each anchor for the necessary pre-tension.
Hilti offers a wide variety of 1/2" drive impact rated sockets in both deep and shallow sizes.
Whether you’re equipping your team for an upcoming project or just adding a new cordless tool, we’ve made it easier to make sure you get exactly what you need.
The Set Selector configurator lets you choose any combination of tools from our cordless portfolio, providing recommendations for batteries, chargers and inserts.
Our executive will call you back shortly
An e-mail has been sent to our Customer Service team for follow-up. You will receive a copy of your request for your records.
To see account specific prices and content, please choose appropriate account.
Hilti = registered trademark of Hilti Corporation, 9494 Schaan, Liechtenstein © 2009-2016, Right of technical and programme changes reserved, S.E. & O
Our executive will call you back shortly
An e-mail has been sent to our Customer Service team for follow-up. You will receive a copy of your request for your records.