Quantity Updated
Please note, the order volume has been updated. This is due to package and minimum order quantities.
Please note, the order volume has been updated to. This is due to package and minimum order quantities.
Please note, the order volume has been updated. This is due to package and minimum order quantities.
Please note, the order volume has been updated to. This is due to package and minimum order quantities.
For higher performance and longer runtimes in heavy-duty concrete drilling and light chiseling jobs, Hilti's cordless rotary hammers have the power and efficiency to make your construction jobs run with ease. Whether for interior finishing, metal fabrication, telecommunication or electrical installations, our cordless rotary hammers are the ideal tool for your jobsite.
This 6-lb. rotary hammer offers a compact pistol-grip, which makes for superior handling for light-duty drilling in concrete and masonry as well as for use in interior finishing and by metal fabricators, electricians, and telecom contractors.
For superior handling in serial applications, the TE 4-A22 features a compact D-grip and high battery capacity, allowing for drilling more holes per battery charge than others in this class. With a specially designed hammering mechanism, you can count on repetitive drilling in all directions in concrete and masonry for diameters up to 1/2".
This versatile and powerful rotary hammer is ideal for serial anchor hole drilling in concrete and masonry and occasional drilling in wood and steel. It also offers occasional light chiseling and drilling in wood and steel with its optional quick-release chuck.
A lightweight and convenient rotary hammer designed for superior handling, the TE 6-A36 delivers high run-time flexibility with a 36V Li-ion battery. With an optional quick-release chuck, it's ideal for drilling and hammering in concrete and masonry and occasional drilling in wood and steel, while offering virtually dustless drilling when used with the DRS-6-A dust removal system.
With Active Vibration Reduction and a brushless motor providing exceptionally high performance and superior system efficiency, the TE 30-A36 is ideal for drilling holes in rebar doweling, anchor holes and through-holes in concrete and masonry. The TE 30-A36 can also offer virtually dust free drilling in concrete with the DRS-6-A integrated dust removal system.
With built-in Active Torque Control (ATC) and optional Dust Removal System (DRS), this powerful and flexible rotary hammer is designed for heavy-duty drilling and chiseling in concrete and masonry.
Ultimate SDS Max (TE-YX) hammer drill bits with full carbide x-geometry head for drilling into reinforced concrete.
Ultimate SDS Max (TE-Y) hammer drill bits for virtually dust-free drilling in concrete.
Ultimate SDS Max (TE-Y) pointed chisels (polygon) for chiseling in concrete and masonry.
SDS Max (TE-Y) percussion core hammer drill bits for cutting holes into concrete and masonry.
Premium SDS Plus (TE-C) hammer drill bit with 2-flute helix for drilling anchor holes into concrete.
Ultimate SDS Plus (TE-C) hammer drill bit for anchor drilling into reinforced concrete.
Ultimate SDS Plus (TE-C) hollow hammer drill bit for virtually dust-free drilling in concrete.
SDS Plus (TE-C) bell-shaped hammer drill bit for drilling into concrete and masonry.
With up to 6 ft-lbs of impact energy at 3,300 impacts-per-minute, our cordless rotary hammers can drill holes up to 2" in concrete and up to 3" in masonry.
Hilti's cordless rotary hammers are powerful enough for breaking and chiseling concrete, masonry, and block walls, while maintaining cordless freedom and productivity.
Active Torque Control (ATC) quickly helps prevent over-rotation of the tool when a bit binds or sticks, protecting the user from possible injury.
Brushless motor for exceptionally high performance and superior system efficiency.
Optional DRS-Y, DRS-D, and hollow drill bits collect up to 99% of dust.
Unforeseen or hidden factors like lost or damaged tools and repair costs can lead to serious productivity issues on the jobsite.
Our service offerings help you avoid these additional costs and keep you working.
Whether you’re equipping your team for an upcoming project or just adding a new cordless tool, we’ve made it easier to make sure you get exactly what you need.
The Set Selector configurator lets you choose any combination of tools from our cordless portfolio, providing recommendations for batteries, chargers and inserts.
Support when you need it, Hilti’s team of dedicated account managers and technical consultants will meet you directly at the jobsite and offer potential solutions. You can also access our products at our many Hilti Stores and try out tools and inserts or get further advice on selecting the right tool for your needs.
Or contact our knowledgeable customer service agents who can provide information, take orders, or arrange deliveries and repairs. If you don’t have time to call or stop in, visit Hilti.com for 24/7 access to ordering, scheduling a repair, or managing your account.
Our executive will call you back shortly
An e-mail has been sent to our Customer Service team for follow-up. You will receive a copy of your request for your records.
To see account specific prices and content, please choose appropriate account.
Hilti = registered trademark of Hilti Corporation, 9494 Schaan, Liechtenstein © 2009-2016, Right of technical and programme changes reserved, S.E. & O
Our executive will call you back shortly
An e-mail has been sent to our Customer Service team for follow-up. You will receive a copy of your request for your records.