Powered to perform

Hilti 22V batteries are designed to keep you powered whenever and wherever

Delivering the power and durability to outlast and outperform, the newest lithium-ion battery technology from Hilti is the perfect match for your 22V cordless tools. 

Hilti 22V batteries, chargers, and cordless tools

22V Batteries

B 22V 2.6 ah compact class battery

B22V 2.6 Ah compact class battery

Optimized size and weight for use with 22V tools. 

Shop the B22V 2.6 Ah battery
B 22V 4.0 Ah advanced compact class battery

B22V 4.0 Ah advanced compact class battery

Best balance of size, weight, and performance.

Shop the B22V 4.0 Ah battery
B 22V 4.0 Ah advanced compact class battery

B22V 8.0 Ah power class battery

10% more power and 50% more run time.

Shop the B22V 8.0 Ah battery

22V Chargers

C 4/36-90 battery charger

C 4/36-90 battery charger

Multi-voltage compact charger for all Hilti 22V and 36V Li-ion batteries.

Shop the C 4/36-90 battery charger
C 4/36-DC car charger

C 4/36-DC car charger

Multi-voltage car charger for all Hilti 22V and 36V Li-ion batteries.

Shop the C 4/36-DC car charger
C 4/36-350 battery charger

C 4/36-350 battery charger

Multi-voltage fast charger for all Hilti 22V and 36V Li-ion batteries.

Shop the C 4/36-350 battery charger
C 4/36-MC4 multi-bay charger

C 4/36-MC4 multi-bay charger

Multi-voltage multi-bay charger for all Hilti 22V and 36V Li-ion batteries.

Shop the C 4/36-MC4 multi-bay charger
RC 4/36 radio charger

RC 4/36 radio charger

Durable jobsite radio with Bluetooth® pairing and featuring a charger for all Hilti 22V and 36V Li-ion batteries.

Shop the RC 4/36 radio charger
Loading
New cell technology in the B22 4.0 and 8.0 batteries helps to improve your productivity

Next generation technology

We work to improve the performance of our batteries, and both the B22 4.0 and B22 8.0 batteries use larger and more efficient Li-ion 21700 cells to give you longer runtime, and improve the performance of your tools.

The B22 4.0 and B22 8.0 batteries are compatible with your existing 22 V tools

Platform compatibility

The new B22 4.0 and B22 8.0 batteries are fully compatible with the entire range of Hilti 22 volt tools, which means that you can be safe in the knowledge they’ll fit your cordless tool kit.

B22 4.0 and B22 8.0 batteries provide power that's easy to handle

Power that’s easy to handle

The new cell technology increases the amount of energy stored while running cooler, thus reducing the amount of power lost. This means your power tools will run for a longer time in even the most demanding jobs.

HELPING YOU KEEP YOUR JOBS IN FULL SWING

Services to keep you performing

Unforeseen or hidden factors like lost or damaged tools and repair costs can lead to serious productivity issues on the jobsite.

Our service offerings help you avoid these additional costs and keep you working.

Services to keep you performing

Set Selector

Whether you’re equipping your team for an upcoming project or just adding a new cordless tool, we’ve made it easier to make sure you get exactly what you need.  

The Set Selector configurator lets you choose any combination of tools from our cordless portfolio, providing recommendations for batteries, chargers and inserts.

Set Selector lets you choose the tools in your kit

Share