New to Hilti Online?See your customized prices and shop 24/7Get access

Batteries for Cordless Tools

Show me powerful, long-lasting and robust batteries, designed to fit our cordless tools perfectly

Show me powerful, long-lasting and robust batteries, designed to fit our cordless tools perfectly
B 22-85 Nuron battery Versatile 22V Li-ion battery with optimal balance of weight, power and run time for use with Nuron power tools
B 22-170 Nuron battery Ultimate 22V Li-ion battery built to boost the performance and run time of heavy-duty Nuron power tools
B 22-255 Nuron battery Top-performance 22V Li-ion battery to maximize the output and run time of heavy-duty Nuron hammer drilling and cutting tools
B 12-55 12V Battery Compact, high-capacity 12V 5.0 Ah Li-ion battery with upgraded 21700 cells to deliver more work-per-charge

Cordless tool batteries

Power up with advanced lithium-ion batteries for more productivity

Upgrade to Hilti's new 22V Nuron cordless battery platform. Nuron cordless batteries deliver more run time and compatibility than ever for all your jobs from light to heavy-duty. 

Discover the Nuron cordless battery difference

More work-per-charge

Get the performance of cords, gas, 36V and higher but with the weight, balance and ergonomics of a 22V platform so you can keep working comfortably all day long. 

Single platform convenience

Perform all your jobs on the same high-performing 22V Nuron cordless platform. Use the same set of interchangeable batteries to power a wide selection of tools from drill drivers to demolition hammers.

 

Locate your tools

Built-in diagnostics alert you on battery state of health while you get simplified tool crib management from data-driven services.

Durable design

Fully sealed electronics help keep out water, dust and other contaminants while external bumpers and fiber-glass housing provide superior drop protection.

Worker cutting metal pipes with DSH 600-22 with abrasive blade and B 22-170

Go cordless with Nuron batteries

All your cordless power tools on one 22V platform

Nuron delivers more run time and up to twice the power of equivalent 18V and 20V cordless platforms for tough, repetitive applications. It also provides up to 4 times the power of other Hilti 22V batteries – and more power than our 36V system or even corded and gas tools.   

 

Nuron portfolio of all 5 batteries and 2 chargers in a warehouse / tool crib

A battery for every job

Get the balance of size, weight and performance you need

Need a compact battery for more comfort and flexibility when working in hard-to-reach spaces? How about a battery that delivers the sort of power and runtime for heavy-duty tasks such as drilling into concrete and cutting steel pipes? Whatever your requirements, there's a Nuron battery to suit you.

Choose the right Nuron battery for your task

Compact B22-55 Nuron battery

Compact for when you need to keep your power tools as light and maneuverable as possible

Shop now

Power B22-85 Nuron battery

Versatile battery with the optimum power-to-weight ratio for everyday drilling, driving and cutting 

Shop now

Ultimate B22-170 Nuron battery

A high-capacity, high-power battery equipped to maximize your work-per-charge  

Shop now

Ultimate B22-255 Nuron battery

Extra high-capacity battery for demanding SDS Max hammer drilling, cutting or demolition work

Shop now
Mechanical Trade Worker (plumber) putting a Nuron battery on a charger, a TE 4-22, SID 6-22 and SL 2-22 are also in background

Simple tool crib management

Smart, connected batteries that help reduce downtime

The Nuron platform combines smart batteries with connected tools and chargers so that you're ready for whatever the future brings.

Keep working thanks to built-in battery diagnostics that let you know when batteries are no longer performing at optimal levels. And use location and usage data collected by Nuron to make informed decisions about your tool crib.

Discover Nuron connected services

Avoid downtime with battery alerts

Fleet customers automatically get notified when a Nuron battery is no longer performing at optimal levels and can proactively initiate a battery exchange. 

Save time looking for missing tools

Get easy access to information on the last-known location of misplaced tools and equipment with connected Nuron batteries, tools and chargers.

Minimize spending on duplicate tools

Pair Nuron with the Hilti ON!Track tool tracking and equipment management system to identify idle or hoarded equipment and get it out to where it's needed.

Break concrete not batteries

Durable design for the most challenging jobsites

Nuron batteries feature fiberglass housing and shock-absorbing external bumpers for superior drop protection. You also benefit from sealed electronics to help protect the battery against common contaminants such as dust, humidity and moisture.