LIGHT UP ANY JOBSITE

The powerful and portable cordless area light SL 6-A22

Moving materials around extension cords to support temporary lighting is expensive and a hassle. With multiple mounting options, the SL 6-A22 cordless area light helps increase productivity by reducing the need for extension cords, making it an ideal work light for illuminating medium to large spaces.

Features and functions with the jobsite in mind

Horizontal and vertical rotation

Flexible mounting options

Optical design to reduce glare

Up to 9 hours of light with the 22V 8.0 Ah battery

Attach wherever you need

Versatile legs let you attach the SL 6-A22 on a variety of surfaces such as pipes, scaffolding, drywall track or boards, and the 5/8” tripod thread allows for the attachment to tripods and other mounting devices.

Focused beam for focused work

Reducing glare and light overspill, the optical design in the SL 6-A22 focuses the LED beam to give you a smooth, shadowless view in your working area.

LED brightness without the heat

Delivering 3000 lumens of light, the LED panel. gives you the brightness you need while staying cool to the touch. Three brightness levels and a "last used" function let you adjust based on your needs.

An integrated 5/8” thread provides even more flexibility

PUA 25 tripod

Heavy-duty tripod, height adjustable between 3' 5" to 5' 5", and weighs 7.9 lbs.

Shop the PUA 25 tripod

PRA 72 wall mount adapter

For mounting on walls, tripods, columns or ceilings.

Shop the PRA 72 wall mount adapter

HELPING YOU KEEP YOUR JOBS IN FULL SWING

Services to keep you performing

Unforeseen or hidden factors like lost or damaged tools and repair costs can lead to serious productivity issues on the jobsite.

Our service offerings help you avoid these additional costs and keep you working.

Set Selector

Whether you’re equipping your team for an upcoming project or just adding a new cordless tool, we’ve made it easier to make sure you get exactly what you need.  

The Set Selector configurator lets you choose any combination of tools from our cordless portfolio, providing recommendations for batteries, chargers and inserts.

THERE WHEN YOU NEED US

Whatever the job, wherever you are, our teams are available to help

Support when you need it, Hilti’s team of dedicated account managers and technical consultants will meet you directly at the jobsite and offer potential solutions. You can also access our products at our many Hilti Stores and try out tools and inserts or get further advice on selecting the right tool for your needs.

Or contact our knowledgeable customer service agents who can provide information, take orders, or arrange deliveries and repairs. If you don’t have time to call or stop in, visit Hilti.com for 24/7 access to ordering, scheduling a repair, or managing your account.

Share