Quantity Updated
Please note, the order volume has been updated. This is due to package and minimum order quantities.
Please note, the order volume has been updated to. This is due to package and minimum order quantities.
Please note, the order volume has been updated. This is due to package and minimum order quantities.
Please note, the order volume has been updated to. This is due to package and minimum order quantities.
Also known as a caulking gun, the CD 4-A22 cordless caulking dispenser is easy to load and easy to use so you can control the dispense speed and flow rate for smooth application and minimal waste. Available in two versions for working with both plastic cartridges and foil packs.
With a 6-speed dial and variable control trigger you can manage material flow rate according to viscosity for both high volume applications and precision work.
Packing 1,120 lbs of force, the CD 4-A22 makes easy work of dispensing high viscosity material while increasing user comfort and productivity.
Available with interchangeable carriages for 20 oz (600 ml) and 10 oz (310 ml) cartridges, you can use the CD 4‐A22 with a wide range of sealants and adhesives.
The combination of flow control and high dispensing force helps you to use nearly most if not all of the sealant while reducing overspill or waste.
Reducing waste and giving you control
As the range of caulking uses grows from sealants and adhesives to firestop, so does the need for efficient dispensers that eliminate the mess and give you more control.
Don't waste time cleaning up overspill, the CD 4-A22 delivers controlled precision and cordless flexibility. Combined with the power of the B22v 2.6 Ah battery, this dispenser is light weight and keeps you charged up to work all day.
Ease of use for firestop
The extremely precise control of the CD 4-A22 make it the ideal tool for sealing top-of-wall and bottom-of-wall joints against fire and smoke and leaving a clean attractive finish. Additional specifications like acoustics or joint movement can be achieved with the right choice of Hilti firestop product.
The long assembly set includes an allen key and screw for easy attachment to the CD 4-A22 for dispensing 20 oz (600 ml) material in foil packs.
The short assembly set includes an allen key and screw for easy attachment to the CD 4-A22 for dispensing 10 oz (310 ml) material in plastic cartridges.
Includes fully sealed electronics for increased protection against dust, humidity and water and up to 20% longer running time than other compact batteries.
Unforeseen or hidden factors like lost or damaged tools and repair costs can lead to serious productivity issues on the jobsite.
Our service offerings help you avoid these additional costs and keep you working.
Whether you’re equipping your team for an upcoming project or just adding a new cordless tool, we’ve made it easier to make sure you get exactly what you need.
The Set Selector configurator lets you choose any combination of tools from our cordless portfolio, providing recommendations for batteries, chargers and inserts.
Support when you need it, Hilti’s team of dedicated account managers and technical consultants will meet you directly at the jobsite and offer potential solutions. You can also access our products at our many Hilti Stores and try out tools and inserts or get further advice on selecting the right tool for your needs.
Or contact our knowledgeable customer service agents who can provide information, take orders, or arrange deliveries and repairs. If you don’t have time to call or stop in, visit Hilti.com for 24/7 access to ordering, scheduling a repair, or managing your account.
Our executive will call you back shortly
An e-mail has been sent to our Customer Service team for follow-up. You will receive a copy of your request for your records.
To see account specific prices and content, please choose appropriate account.
Hilti = registered trademark of Hilti Corporation, 9494 Schaan, Liechtenstein © 2009-2016, Right of technical and programme changes reserved, S.E. & O
Our executive will call you back shortly
An e-mail has been sent to our Customer Service team for follow-up. You will receive a copy of your request for your records.