INJECTABLE MORTAR RE 500-SD

Tame tough jobs in cracked concrete and seismic conditions.

When concrete conditions on the job-site are less than ideal, you’ll appreciate the performance characteristics of Epoxy Anchor RE 500-SD. As the next generation version of the original Epoxy Resin Anchor RE 500 adhesive for rebar and threaded rod anchors, the RE 500-SD formula was designed to bond in more demanding conditions—including cracked concrete, seismic conditions and anchoring in diamond-cored holes.

For more details, International Code Council Evaluation Service (ICC-ES) approval, and Certificate of Label Approval (COLA) and Florida Building Code (FBC) certificates, visit the Epoxy Resin Anchor RE 500-SD Product Page.

Gel/Full Cure Time Table (Approximate)

Base Material Temperature (°F) Base Material Temperature (°C) tgel tcure
41 5 2.5 hrs 72 hrs
50 10 2 hrs 48 hrs
59 15 1.5 hrs 24 hrs
68 20 30 min 12 hrs
86 30 20 min 8 hrs
104 40 12 min 4 hrs

Anchor Rods

Anchor Diameter Hole Diameter Standard Embedment Approximate Number Fastenings/11.1 fl oz foil pack Approximate Number Fastenings/16.9 fl oz foil pack Approximate Number Fastenings/43.7 fl oz foil pack
3/8" 7/16" 3-3/8" 44 71 204
1/2" 9/16" 4-1/2" 23 37 108
5/8" 3/4" 5-5/8" 9 15 44
3/4" 7/8" 6-3/4" 6 10 29
7/8" 1" 7-7/8" 4 7 21
1" 1-1/8" 9" 3 5 15
1-1/4" 1-3/8" 11-1/4" 1 2 8

Rebar

Anchor Diameter Hole Diameter Standard Embedment Approximate Number Fastenings/11.1 fl oz foil pack Approximate Number Fastenings/16.9 fl oz foil pack Approximate Number Fastenings/47.3 fl oz foil pack
#3 1/2" 3-3/8" 39 63 181
#4 5/8" 4-1/2" 22 35 102
#5 3/4" 5-5/8" 14 23 66
#6 7/8" 6-3/4" 9 15 45
#7 1" 7-7/8" 7 11 34
#8 1-1/8" 9" 5 8 25
#9 1-3/8" 10-1/8" 2 3 11
#10 1-1/2" 11-1/4" 1 3 8
#11 1-3/4" 12-3/8" 1 2 7

Accessory Selection Table

Hole Diameter
(Inches)
Round Brush
Description
Piston Plug
Description
Air Nozzle
Description
7/16" HIT-RB 7/16"  -  -
1/2" HIT-RB 1/2" HIT-IP 1/2" HIT-DL 1/2"
9/16" HIT-RB 9/16" HIT-IP 9/16" HIT-DL 9/16"
5/8" HIT-RB 5/8" HIT-IP 5/8"  -
11/16" HIT-RB 11/16" HIT-IP 11/16" HIT-DL 11/16"
3/4" HIT-RB 3/4" HIT-IP 3/4" HIT-DL 3/4"
7/8" HIT-RB 7/8" HIT-IP 7/8" HIT-DL 7/8"
1" HIT-RB 1" HIT-IP 1"  HIT-DL 1"
1-1/8" HIT-RB 1-1/8" HIT-IP 1-1/8"  -
1-1/4" HIT-RB 1-1/4" HIT-IP 1-1/4"  -
1-3/8" HIT-RB 1-3/8" HIT-IP 1-3/8"  HIT-DL 1-3/8"
1-1/2" HIT-RB 1-1/2" HIT-IP 1-1/2"  -
1-3/4" HIT-RB 1-3/4" HIT-IP 1-3/4"  -

Share

CONTACT US
CONTACT US