INJECTABLE MORTAR HIT-HY 200-A

Go-to adhesive for just about anything you need anchored.

Hilti Epoxy Anchors HIT-HY 200R and HIT-HY 200-A are solid choices for practically any anchoring application.

They handle multiple challenges—including cracked concrete and seismic conditions—and satisfy industry approvals. To learn more, check out the Adhesive Anchor Selector Chart.

Plus, as part of the Hilti SafeSet™ Technology solution, they can help you boost productivity up to 60 percent. 

Gel/Full Cure Time Table (Approximate)

Base Material Temperature (°F) Base Material Temperature (°C) tgel tcure
14 -10 90 min 7 hrs
23 -5 90 min 7 hrs
32 0 50 min 4 hrs
50 10 15 min 1 hr
68 20 7 min 30 min
86 30 4 min 30 min
104 40 3 min 30 min

HIT-Z Anchor Rods

Anchor Diameter Hole Diameter Standard Embedment Approximate Number Fastenings/11.1 fl oz foil pack Approximate Number Fastenings/16.9 fl oz foil pack
3/8" 7/16" 3-3/8" 44 71
1/2" 9/16" 4-1/2" 23 37
5/8" 3/4" 5-5/8" 9 15
3/4" 7/8" 6-3/4" 9 10

Anchor Rods

Anchor Diameter Hole Diameter Standard Embedment Approximate Number Fastenings/11.1 fl oz foil pack Approximate Number Fastenings/16.9 fl oz foil pack
3/8" 7/16" 3-3/8" 44 71
1/2" 9/16" 4-1/2" 23 37
5/8" 3/4" 5-5/8" 9 15
3/4" 7/8" 6-3/4" 6 10
7/8" 1" 7-7/8" 4 7
1" 1-1/8" 9" 3 5
1-1/4" 1-3/8" 11-1/4" 1 2

Rebar

Anchor Diameter Hole Diameter Standard Embedment Approximate Number Fastenings/11.1 fl oz foil pack Approximate Number Fastenings/16.9 fl oz foil pack
#3 1/2" 3-3/8" 39 63
#4 5/8" 4-1/2" 22 35
#5 3/4" 5-5/8" 14 23
#6 7/8" 6-3/4" 9 15
#7 1" 7-7/8" 7 11
#8 1-1/8" 9" 5 8
#9 1-3/8" 10-1/8" 2 3
#10 1-1/2" 11-1/4" 1 3

Accessory Selection Table

Hole Diameter
(Inches)
Round Brush
Description
Piston Plug
Description
Air Nozzle
Description
7/16" HIT-RB 7/16"  -  -
1/2" HIT-RB 1/2" HIT-IP 1/2" HIT-DL 1/2"
9/16" HIT-RB 9/16" HIT-IP 9/16" HIT-DL 9/16"
5/8" HIT-RB 5/8" HIT-IP 5/8"  -
11/16" HIT-RB 11/16" HIT-IP 11/16" HIT-DL 11/16"
3/4" HIT-RB 3/4" HIT-IP 3/4" HIT-DL 3/4"
7/8" HIT-RB 7/8" HIT-IP 7/8" HIT-DL 7/8"
1" HIT-RB 1" HIT-IP 1"  HIT-DL 1"
1-1/8" HIT-RB 1-1/8" HIT-IP 1-1/8"  -
1-1/4" HIT-RB 1-1/4" HIT-IP 1-1/4"  -
1-3/8" HIT-RB 1-3/8" HIT-IP 1-3/8"  HIT-DL 1-3/8"
1-1/2" HIT-RB 1-1/2" HIT-IP 1-1/2"  -
1-3/4" HIT-RB 1-3/4" HIT-IP 1-3/4"  -

Self-cleaning productivity with rebar.

Install rebar up to 60 percent faster with the Hilti Hollow Drill Bit, which vacuums dust from the hole as you drill. Then, cut the installation process from nine steps to three—and boost productivity on jobs using Hilti Epoxy Anchor HIT-HY 200. 

HY 200 with Hollow Drill Bit and VC 20/40 Vacuum

No-cleaning convenience with Anchor Rod HIT-Z.

For the simplest, quickest solution, nothing beats Hilti Epoxy Anchor HIT-HY 200 with Hilti Anchor Rod HIT-Z. Save six steps in hole cleaning and preparation—and work up to 60 percent faster.

HY 200 with HIT-Z anchors

Share

CONTACT US
CONTACT US