Added to cart
Added to cart
Go to shopping cart

Technical Webinars

For questions about certificates, topics, or other comments about webinars, please contact us at webinar@hilti.com

Live NCSEA Webinars Learn More
Live AIA/BICSI Webinars Learn More

Live NCSEA Webinars

Anchor Channel 201: Design of Facade Attachments to Concrete Structures

Anchor Channel 201

Description: Anchor channel systems cast into concrete are used to attach a variety of fixtures. Anchor channel systems can now be designed using the strength design provisions given in the International Code Council Evaluation Service (ICC-ES) acceptance criteria titled Acceptance Criteria for Anchor Channels in Concrete Elements (AC232). This presentation will explain key parameters for anchor channel system design per AC232. Design examples will be used to illustrate AC232 concrete breakout calculations for tension and shear. Additional examples will be worked using Hilti PROFIS Anchor Channel software. 

This course is accredited through NCSEA for 1.5 hours of continuing education credit

April 4th, 11:00 AM-12:30PM CT

April 5th, 2:00 PM-3:30PM CT

Live AIA/BICSI Webinars

Firestop 101: A Life Safety Issue

Firestop 101

Description: This course explains the need for firestop and provides an overview of how the model building codes are addressing the issue. Attendees should understand what firestopping is and why it’s needed, know the applicable code requirements related to firestop, and understand firestop system testing and listing for penetrations, joints and perimeter fire barrier. There will also be discussion about how firestopping fits into the specification, design and construction process.

This course is approved through AIA for 1.0 LU l HSW.

April 18th 11:00AM-12:00 PM CT

April 19th, 2:00PM-3:00PM CT

 

Share

Log in to proceed
Need help? Contact us
Register now
CONTACT US
CONTACT US