Added to cart
Added to cart
Go to shopping cart

PROFIS Installation

The first design tool for the most efficient support structure solutions.

With PROFIS Installation software, you can perform complete design and structural analyses of Hilti modular support structures.

In just a few simple steps, you can apply loads, check against multiple approvals and requirements—and quickly export data to 2-D and 3-D tools or calculation reports.

Download PROFIS Installation in 4 Steps

  1. Log in or register at us.hilti.com
  2. Add PROFIS Installation to your Shopping Cart
  3. Check out to receive an activation code via email
  4. Click the link in the email and follow prompts to download and activate

PROFIS Installation meets the following requirements:

Load Application:

  • ASCE 7
  • National Building Code (NBC)

Members and Connections Standards:

  • American Iron and Steel Institute (AISI)
  • American Institute of Steel Construction (AISC)

alt text

Share

Log in to proceed
Need help? Contact us
Register now
CONTACT US
CONTACT US