New to Hilti Online?See your customized prices and shop 24/7Register now
Hilti

Highlights

Reduce anchor channel design time

PROFIS Anchor Channel calculating and modeling software is designed to help you produce more accurate fastening points in concrete using anchor channels in less time. The fastening calculations are supported by the most up-to-date modeling codes and regulations.

All-in-one software to help increase productivity

Complete your calculations and choose a fastening solution from recommendations based on the calculated scenarios. The software can then generate a design report, including formulas, code and approval references and anchor channel specifications.

Improve accuracy

Fastening calculations for almost every scenario, including seismic and dynamic loading, are based on customized, pre-approved parameters in accordance with regional building regulations. You can calculate anchor channel systems for various design regulations and loads using calculations according to ICC-ES AC232, ACI 318-08, 318-10, 318-11, and ACI 349.

Solve for complex scenarios using the Hilti Design Method

The Hilti Design Method helps solve for anchor channel detailing not included in standard design guidelines, enabling you to find more efficient solutions for complex anchor combinations.

Simplify the transition to fastening using cast-in anchor channels

This software makes it easier to make the switch from designing with traditional alternatives. Compared to traditional cast-in technologies, anchor channels help you save on skilled labor as they require no welding. Additionally, anchor channels can reduce the installation time per connection, improve jobsite safety and increase structural reliability.

Specialist support available from Hilti

Your local Hilti anchor channel team is on hand to provide additional information and guidance when designing.

Technical Data

Consulting & Support

Image alt text (optional)

PROFIS Anchor Channel

Design anchor channel systems easier and accurately

PROFIS Anchor Channel calculating and modeling software is designed to help you produce more accurate anchor channel system designs in less time. 

Our fastening calculations are supported by the most up-to-date modeling codes and regulations so you can be confident in your designs. Additionally, Hilti's state-of-the-art design method helps solve for scenarios not included in standard design guidelines, enabling you to find more efficient solutions for complex anchor combinations.

Reduce Design Time

Design for multiple anchor channel system applications in a 3D environment for easy visualization and faster designing.

Increase Productivity

Complete calculations, choose a fastening solution, and generate a comprehensive report from one application.

Improve Accuracy

Fastening calculations for almost every scenario, including seismic and dynamic loading, are based on customized, pre-approved parameters.

Features

Screenshot of Hilti anchor software

Comprehensive Calculations

Calculate anchor channel systems for multiple design regulations and loads using calculations per ICC-ES AC232, ACI 318-08, 318-10, 318-11, and ACI 349.

Man and woman looking at laptop

Product Recommendation

Select anchor channel fasteners from a product recommendations list based on calculated scenarios. 

Man holding paper and looking at Hilti software on laptop

Design Reporting

Generate a design report, including formulas, code and approval references and anchor channel specifications.

Woman in hardhat taking photo of installation on jobsite

Approval Library

Access product approvals from our robust library for a comprehensive report.

Anchor channel model for seismic applications

Seismic Calculations

Design anchor channel fastenings for seismic applications in accordance with regional building regulations. 

How-to Videos

Recommended Resources

Hilti Anchor Channel

Learn about Hilti Anchor Channel

Anchor Design Center

Visit the Anchor Design Center

CAD Details & Specifications

View specifications and details

Ask Hilti

Visit Ask Hilti