PROFIS Engineering Suite

Tackle all your anchor design projects with minimal effort and maximum accuracy

Our cloud-based anchor design software enables automatic and advanced calculating, easy specifying and integrated BIM modeling - increasing productivity and improving value.

Login using your Hilti username and password or register for your 30-day trial and try PROFIS Engineering Suite Premium today.

Unleash your productivity

Save time with PROFIS Engineering Premium Suite

Improve Accuracy

Automatic load transfers from Integrations with ETABS, SAP2000, RISA, Robot, and STAAD.Pro allow designs of multiple load combinations at one time, helping reduce errors for manual transfer of data.

Download the PROFIS Web Interface

Reduce Design Time

With PROFIS Engineering Suite, connection design time is reduced from 1 hour to 10 minutes.

Increase Efficiency

Cloud access and integrations into analysis and BIM/CAD software such as Revit and Tekla increases efficiency in design and accelarates project schedules.

Download the Revit Plugin

Streamlined anchor design workflow

One-click RISA integration

PROFIS Engineering is now integrated with structural analysis software packages including RISAConnection. Save up to an hour or more per design by quickly importing load combinations and fixture configurations from RISAConnection. Simultaneously calculate all Hilti anchors that work for your designs while checking your base plate at the same time. You also can export the design report back to RISAConnection to create a comprehensive calculation package in RISAConnection.

How to use PROFIS Engineering with RISAConnection
PROFIS Engineering integration with RISAConnection

Features

Comprehensive Anchor Design

Anchor, base plate, and concrete over metal deck calculation capabilities make it easy to complete your entire job in one simple application.

Base Plate Analysis

Analyze your base plate using AISC Design Guide 1, Second Edition or a finite element methodology to determine if your base plate is rigid.

Cloud-Based Platform

An integrated cloud-based platform keeps stakeholders connected and data up to date. It also means you can access your designs from any device in any location.

BIM/CAD Modeling

Automatically import 2D and 3D BIM/CAD objects directly into your design model, removing time-consuming, error-prone manual sketching.

User Friendly

Easily navigate and create designs with a favorites tab, movable design parameters, user-defined templates, undo/redo button, and customizable reports.

On-Demand Support

Easily navigate and create designs with a favorites tab, movable design parameters, user-defined templates, undo/redo button, and customizable reports.

From Our Customers

I’m looking forward to creating customized template files our office can share online to address common anchorage situations we encounter every day. Customizable template files and design reports should save our firm time and improve our efficiency on common design tasks.

David Hackney, PE, Structural Engineer
Hollis and Miller

In Hilti’s hands, we have high expectations that we can accomplish more with PROFIS Engineering Suite’s anchoring into concrete on deck module and anticipate that the software will help us solve complex anchor design challenges.

Valerie Baehr, PE, Senior Project Manager
PMA Engineering

Why you should upgrade to Profis Engineering Suite

PROFIS Engineering Suite Standard Premium

Anchor Design:

ACI 318 and CSA A23.3 Design

Post-installed anchors

Cast-in anchors

 

 

 

 

 

 

 

 

Base Materials: 

Concrete

Concrete-Over-Metal-Deck

Masonry

 

 ✔

 

 

 

 ✔

 ✔

 ✔

Productivity Features:

Project Sharing

Customizable Reports

Multiple load combinations

Load Engine 

 
 ✔

 ✔

 ✔

 ✔

Base Plate Design Type: 

Rigid anchor Load Distribution

AISC Design Guide 1

Component Based Finite Element Analysis (CBFEM)

Weld and stiffener design

 

 ✔

  

 

 

 

 ✔

 ✔

 ✔

 ✔

Integrations with 3rd party Analysis Software:

Import Loads from Excel

RISA Connection

STAAD.PRO

ROBOT

ETABS

SAP 2000

 

 

 
 ✔

 ✔

 

 
 
 

 ✔

Output:

Item Number

BIM/CAD Export

REVIT Plug-in

TEKLA Plug-in

 

 ✔

 

 

 

 

 

 

 

 ✔

Smart Design Tools:

Smart Base Plate Selector


 ✔

 ✔

Recommended Resources

Webinars

Join upcoming live PROFIS Engineering Suite webinars, or listen on-demand at any time.

Sign up for a webinar

Concrete Anchor Design Center

Explore our technical resources for anchor design.

Learn more about the Anchor Design Center

CAD Details & Specifications

Explore technical documentation for your anchor design needs.

Download CAD details and specifications

Share