Mining

Design resources for specifiers in mining segments

Hilti is your partner to improve productivity and reduce safety risks from the design phase to site execution in your projects or existing facilities. With our direct sales force and field engineers, we strive to bring innovative technologies and services, such as customized logistics and engineering design to the core industries in mining. 

mining solutions
hilti fastening systems

Fastening Solutions for the Mining Industry

A range of fast and simple solutions that mean you can fix up to 240 fastenings on steel per hour - almost doubling your productivity when compared with traditional methods for applications.

Learn more about fastening solutions
modular support systems

Modular Support Systems

Hilti's innovative and easily modified modular suppor systems reduce the amount of costly alterations and increases production. Our system makes for a cleaner and safer working environment largely reducing the need for welding.

Learn more about modular support systems
total stations for mining applications

Total Stations

Hilti offers both mechanical and robotic total stations. Both have the same innovative features and benefits with one major difference – the robotic total station is designed for simple single-person operation thanks to built-in remote control features. Hilti total stations are easy to use and lead the operator through a wide range of measuring tasks step by step, at the touch of a button. These dynamic tools show distances, heights, slopes, areas and angles. From setting out points for excavations to formwork and foundations to marking the position of columns or various points on floor decks and facades – a Hilti total station is the right tool for the job.

Learn more about total stations

Share