healthcare solutions

Solutions for healthcare facilities

State-of-the-art innovation for the distinctive demands of healthcare today and beyond

When healthcare facilities experienced the unprecedented challenges due to the COVID-19 pandemic, hospitals moved quickly to find ways to provide necessary patient care while minimizing medical worker exposure through utilizing cutting-edge innovation.

Hilti is focused on providing solutions that deliver greater flexibility and productivity throughout the life cycle of healthcare facilities. Learn more below about Hilti’s total healthcare solutions below.

Firestop Total Barrier Management

Hilti offers industry-leading airflow control that can assist with infection control in hospitals by helping limit the spread of potentially harmful airborne pathogens. Because of Hilti’s innovation, hospitals are better equipped to position critical medical equipment like ventilators and IV pumps outside of patient rooms, assisting in reducing potential exposure of COVID-19 to medical workers and conserving personal protective equipment.

We can help support the air leakage control needed in your facility to assist in preventing the spread of infectious diseases and Hospital Acquired Infections. Whether an existing facility or a new project, Hilti can provide the products, services and software to help healthcare facilities keep up with the unique demands of the industry.

Hilti also offers web-based tools to help enable you to document and manage code required fire barrier integrity in your facilities.

We use Hilti products throughout the hospital. For running new data cabling through existing smoke and fire walls, you can't beat the Hilti Firestop Speed Sleeve. We use that same Speed Sleeve to run ventilator tubing and cables through the patient room walls.

Brian Costa
Engineer at Riverside Regional Medical Center

Read more
Hilti firestop speed sleeve is used to run ventilator tubing and cables through patient room walls
Image alt text (optional)

Modular sleeve system

MODULAR FLEXIBILITY

Whether you’re building from the ground up or retrofitting an existing system, our modular sleeve system allows you to build a tailored solution that better meets your needs. This means more versatility from the planning process through installation, and even into the future as new cable requirements emerge.

WORRY-FREE INSPECTIONS

Hilti’s all-new modular firestop sleeves were designed to make the inspection process easier from start to finish. Our solution is easier to inspect and comes with the necessary documentation to help support your project needs.

RELIABLE PERFORMANCE

When it comes to existing cabling retrofits, the unique modular design makes adding cables a breeze as well as allowing you to customize each ganged solution by combining modular sleeve units of different sizes or configurations.

Sustainability also plays an important role and with our new system, we will offer more transparency and compliance with evolving Green Building standards.

Image alt text (optional)

Medical Equipment Supports

Supporting the surgical suites of tomorrow, today.

Our medical support solutions offer:

  • The ability to quickly adapt operating room suites with the latest technology to attract and retain the best surgical staff
  • The ability to quickly adapt operating room suites with the latest technology to attract and retain the best surgical staff
  • Large structural plane with modular connections to help ensure surgical suite productivity with minimal downtime
  • The opportunity to select new medical equipment at the last minute without increasing design and construction costs
  • Coordination, organization, and support for all equipment (Imaging, Medical Gas, Data, and mechanical, electrical and plumbing) to minimize future renovation costs

Our engineering support team is ready to provide technical assistance related to our MI Install system including technical data, load calculations, and AutoCAD objects and drawings. We’ll help you convert an existing set of supports into the equivalent Hilti system or design a customized solution specific to your project needs.

Call our Installation Systems Engineering team at 877-749-6337, or contact us online.

Image alt text (optional)

Dust Control Systems

Silica, present in concrete dust, is a hazardous material and is the focus of the OSHA regulation 1926.1153 Table 1. The OSHA respirable crystalline silica dust regulation offers several options for compliance and at Hilti, we want to help you understand those options.

Hilti is committed to providing solutions to help reduce exposure to dust in the healthcare environment.

Share