Firestop Solutions for Data Centers
Greater scalability, reliability and security without compromising energy efficiency
Hilti’s fire protection solutions help you design and build more efficient data centers, focusing on industry-leading airflow control and reduction of particulate contamination in sensitive server environments.
Our new modular sleeve system helps bring game-changing flexibility with easier retrofits, modular versatility and more cable capacity, providing more solutions for your data center projects.
Why choose Hilti firestop solutions for data centers
Customizable solutions to help meet your needs
Build from the ground up or more easily retrofit existing pathways to help meet any need. Our modular sleeve system provides an extensive portfolio for a more versatile, customizable solution to every firestop project.
Hilti also offers experienced field representatives to provide training and support every step of the way.
Improve airflow management
Airflow management has emerged as a primary method of reducing energy consumption to help improve energy efficiency in data centers.
With an innovative design, Hilti's firestop speed sleeves not only allow for easier cabling installations, but also help provide greater airflow control.
Help reduce risk
Constant cabling additions and changes to data centers can cause initially installed firestopping material to not be properly replaced or restored. Our new portfolio of modular sleeve plates help maximize cable capacity per footprint on walls.
Our fiber-free firestop solutions help reduce unnecessary risks to cable and server functionality by enabling easier updates to mission critical cabling without specialized maintenance personnel.
Modular Sleeve System
Flexibility and capacity
Hilti's modular firestop sleeve was built with flexibility in mind. Whether you’re building from the ground up or retrofitting an existing system, the unique modular design allows you to build a tailored solution to meet your needs.
This means more versatility from the planning process through installation, and even into the future as new cable requirements emerge. CFS-MSL Modular Sleeve allows you to maximize cable capacity on walls and floors, helping you maximize usage of building real estate.
More reliability
When we set out to build the Hilti Modular Sleeve System, we didn’t just want to design a more flexible firestop solution on the market, we wanted to design a more reliable one as well.
Our modular firestop sleeve is easier to inspect and offers expanded capacity, stronger airflow performance, more reliable grounding and flexible installation options. And with sustainability top-of-mind, we created our modular sleeve products to meet today’s evolving standards for Green Building projects.
Speed Sleeve
Proven airflow control
The leakage of our speed sleeve cable pathway was tested to internationally recognized standards such as UL 1479 and EN 1026. The extensive third-party testing confirmed our firestop sleeve’s superior airflow control at a variety of fill ratios and a wide range of operating pressures.
Whether you’re looking for leakage data for design simulations or pressure-resistance data for gaseous fire suppression systems, we have the information you need to help ensure the efficiency and reliability of your design.
Help control cost
An investment in pre-engineered firestop solutions can help reduce the downstream labor costs associated with traditional firestop maintenance activities.
- Maintain the flexibility to help meet your day 2 cabling requirements without compromising on safety or energy efficiency
- Make sure you specify flexible cable management solutions such as the CP 653 Speed sleeves and CFS-BL Fire blocks
Firestop products for data centers
Firestop sleeves and pathways
Hilti’s speed sleeves allow for quicker and easier installation and more optimal cabling capacity in your facility. Its innovative design helps enable easier updates to mission critical cabling without specialized maintenance personnel. Industry-leading airflow control provides a tighter envelope for more efficient cooling of your server environment.
Shop nowPre-formed firestop block
The Hilti firestop block is a versatile, building-block solution for large openings. The fiber-free, non-curing block not only accommodates frequent cabling changes, but is certified for use in ISO cleanroom environments of class 4 and higher.
Shop nowFirestop cable discs
Self-adhesive firestop cable discs provide a peel-and-stick solution to accommodate single cables, cable bundles and steel conduits up to 1” in diameter-and installs in as little as 10 seconds to help ensure that little things don’t become a big drain on your fire protection budget.
Shop now