Added to cart
Added to cart
Go to shopping cart

Smoke and Acoustic

Smoke and sound barrier protection for non-fire rated floors and walls

Hilti offers a line of smoke and acoustic products designed specifically for sealing non-fire rated joints and penetrations. These products are especially beneficial in healthcare, education, government and judicial facilities where sound transmission is both a nuisance and a legal liability.

smoke and acoustic solutions for non-fire rated assemblies

Not all walls in a project are fire-rated; however, reducing sound transmission through joints and penetrations in interior walls that make up non-fire rated compartments is still an important design consideration. Additionally, if these cracks and openings are not properly sealed they can be an easy path for smoke passage in the event of a fire.

Construction Joints

Share

CONTACT US
CONTACT US