Added to cart
Added to cart
Go to shopping cart

MI and MIQ Systems

Modular support systems for high loads and heavy duty applications

MI/MIQ modular support systems

MI System

mi system

Overview

Our Hilti MI System has been developed to carry high loads and it’s a fully modular system, which eliminates the need for welding.

It’s designed to be quick, flexible and easy to use on the jobsite.

It’s available in hot-dip galvanized and is suitable for industrial and heavy commercial applications.

MI strut profile

Benefits

  • The closed section of the MI channel ensures an elevated robustness and resistance to torsion. It can also install pipes on each one of its four sides simultaneously.
  • It can be combined with the Hilti MQ system for smaller pipes.
  • The holes on the channel allow a precise and fast installation and regulation of the components before the final fastening.

MIQ System

MIQ System overview

Overview

Our Hilti MIQ System is designed for heavy-duty applications and sets new standards in modular flexibility.

Based on a 90 x 90 x 2.5 mm girder it combines the strength and rigidity of the well-proven Hilti MI System with the versatility of our market-leading Hilti MQ System.

Featuring cleverly designed, time saving connectors, it’s the ideal solution for heavy-duty applications. It’s available in hot-dip galvanized steel for long life in corrosive environments.

MIQ girder

Benefits

  • Its wide range of connectors makes it easy to find the right one to fit your application.
  • Thanks to the Hilti strut profile on two sides of the girder, parts can be fitted extremely easily, including brackets, supports and various connectors.
  • You can fasten directly to the girder – no additional adapters are required. It’s a fast, versatile and cost-efficient solution.

Share

CONTACT US
CONTACT US