Steel and Metal Fasteners

Mechanical fastening systems for corrugated steel roof and floor deck

We are ready to help you beat the elements on your next decking or steel framing project with our line of Hilti powder-actuated and screw fastening system solutions. These alternatives to traditional welds are code-compliant solutions that offer many advantages to the building owner, designer and installer such as jobsite flexibility, productivity gains and easy inspection. 

Frame fastening systems consist of powder-actuated fasteners for attachment of a wide variety of steel deck profiles to structural steel and open web steel joists / bar joists or screw fasteners for attachment to bar joists or gauge purlins. Sidelap fastening systems consist of screw fasteners for attachment of steel deck panels to adjacent panels.

Corrosion Resistance

When it comes to steel framing screw connectors, owners, architects and design engineers expect longer life cycles from buildings. Extended warranties and use of more sustainable materials add up to greater expectations for performance – from structural integrity to the purely aesthetic – of all building components. The solution: Bi-Metal Kwik-Flex self-drilling fasteners. These fasteners are made of 302/304 series (18/8) stainless steel alloy to provide unmatched corrosion resistance in your toughest applications.

Technical Resources

Share