INNOVATIVE METHODS FOR FASTENING TO STEEL

Which technology is right for you?

Three fast and reliable ways for fastening to steel

sharp tip fasteners for steel
blunt tip fasteners for steel
blunt tip screw fasteners for steel
Diagram of a cross-section of steel showing sharp tip fastening

Sharp tip fastening

A fastening technology where a sharp tip fastener is driven by a powder-actuated tool into the base material, creating a high-quality connection.

  • Suitable for high-frequency applications where each fastening can be completed in a few seconds
  • Stainless steel fasteners for mildly corrosive environments where penetration through base material is acceptable
Watch the sharp tip video
Diagram of a cross-section of steel showing blunt tip fastening

X-BT blunt tip fastening

A revolutionary fastening technology where a blunt-tip fastener with a smooth shank is driven by a powder-actuated tool into a pre-drilled hole in the base material, creating a high-quality connection.

  • No damage to base material corrosion protection in non-through penetration applications
  • Stainless steel fasteners (equivalent corrosion protection as A4(316) ) for highly-corrosive environments
  • Fiber reinforced polymer (FRP)/stainless steel fasteners for mildly-corrosive environments
Watch the blunt tip video Watch the X-BT-MR lift a truck
Diagram of a cross-section of steel showing blunt tip screw fastening

S-BT blunt tip screw fastening

An innovative fastening technology where a blunt-tip stainless steel fastener with a threaded shank is driven by a torque-controlled driver into a pre-drilled hole in the base material creating a strong, tapped connection.

  • No damage to base material corrosion protection in non-through penetration applications
  • Stainless steel fasteners (equivalent corrosion protection as A4(316) ) for highly-corrosive environments
  • Carbon steel fasteners (Duplex coating, equivalent to 45 µm hot-dip galvanized) for mildly-corrosive environments
Watch the blunt tip screw video

Share