STRUCTURAL ANALYSIS FOR THE DIGITAL AGE

Smart. Simple. Solid. Introducing the intelligent PS 300 Ferroscan.

A new generation of intelligent detection tools is bringing the world of structural analysis into the future. Designed to simplify analysis jobs and help prevent errors both on-site and back in the office, the PS 300 Ferroscan is at the forefront of smart, connected detection devices. An integrated 5" touchscreen gives you a detailed, live view of hidden objects (e.g. rebar), helping you complete a structural survey or analysis in one site visit. Afterwards, data can be transferred to PROFIS Detection software for further analysis or shared in various formats. Survey or analysis reports can then be generated with one click.

Instant concrete scans with detailed documentation

See how the PS 300 helped locate reinforcement to ensure that a structure met all the specifications to withstand dynamic loads, temperature extremes, and seismic requirements. When scanning in remote locations like this, additional trips to the site could prove to be quite costly. Live scan results on screen help ensure data integrity and completeness, before returning to the office for more in-depth analysis.

SMART

Precision and accuracy for high-productivity analysis

With a large 5 sensor array, the tool collects multiple data points in one scan. The sensor surface is 6 inches in length, and the tool is able to capture a scan distance of 164 ft in one pass. In other words, the PS 300 Ferroscan has been engineered to deliver more reliable, large-scale results in the shortest time. The scanner is powered by a standard Hilti 12V battery, so there are no cables to compromise the agility and reach.

  • Rebar detection up to 7.8" depth
  • Precise size determination up to 4.7"
  • Rebar depth measurement accuracy +/- 1/16" at 2"
  • Spacing and cover ratio limitation 1.2:1
  • Maximum scanning speed 1.5 ft./s

The full intelligence on-board the PS 300 Ferroscan is visible after you transfer scan data to PROFIS Detection on PC. This software is part of your toolkit for detailed structural analysis: filter visible details, compare scan data against reference specifications, export charts/statistics, create text/audio/picture annotations and even model locations to drill and core. You get a 3D view of the concrete wall or slab which can be exported for addition to an official engineering report and your CAD/BIM model.

SIMPLE

The fast track to becoming a structural analysis specialist

Create a master scan in minutes using the PS 300 Ferroscan, with real-time results and an easier-to-read user interface. Eliminate the number of extra site visits due to incomplete scan data and get straight to the structural analysis without wasting time. Gone are the days of fussy scans – with the PS 300 Ferroscan you can quickly access the diameter, cover depth, and spacing of reinforcement while also saving the information for use back at the office.

SOLID

Tough concrete scanners built for real construction sites

“Precise” used to mean “fragile". The PS 300 Ferroscan, however, is IP54 rated for robustness. The casing is engineered to help keep out dust and moisture – protecting your investment. Rubberized grips and a touchscreen which can be used while wearing gloves also help to prevent drops and knocks.

DETECTION TRAINING

Boost your confidence in your scanning results and have one of our experts instruct you and your team on scanning and result analysis so you are getting the most out of your hardware and software.

Request structural analysis training

HOW TO CHOOSE A DETECTION SYSTEM

Are you scanning to locate rebar, for structural analysis, or both? Answer two questions to find the right concrete scanner for your business.

Find the right concrete scanner

Ask Hilti

Ask Hilti is an online community offering continuing education credits and expert advice from top engineering professionals.

Visit Ask Hilti

Share