CONCRETE SCANNER FOR NON-DESTRUCTIVE STRUCTURAL INSPECTION

Hilti PS 250 Ferroscan Detection System

Hilti PS 250 Ferroscan detection system

Our Hilti PS 250 Ferroscan Detection System is designed to find and estimate the size of rebar in concrete structures, and provide accurately the depth of concrete cover.

It’s a non-destructive way to carry out a structural inspection.

It can measure large areas and long scan lines, which is particularly useful for scanning concrete slabs, beams, bridges, and tunnels.

You can easily see scan results in 2D and 3D on the Ferroscan’s high-resolution color touch tablet.

You can also save scan data and export it later to a laptop or computer using our Hilti PROFIS Detection and Ferroscan Map Software – for further analysis, printing reports, archiving data and integrating scan data into other CAD software applications.

Our Hilti PS 250 Ferroscan Detection System is a non-destructive method to check what’s in structures for renovation or retrofit jobs, for seismic upgrade work and also for serial anchoring tasks.

KEY FEATURES OF THE PS 250 FERROSCAN

  • Scans large areas of concrete quickly and easily.
  • Finds rebar and estimates rebar size.
  • Provides accurate depth of cover measurements for rebar up to a depth of 4".
  • Records scan data over lengths of up to 100'
  • Displays a clear 2D and 3D image on the high-resolution tablet PSA 200, for an on-the-spot analysis and mark up of the jobsite.
  • Used with our Hilti PROFIS software it can evaluate a large volume of scans at the same time.
  • Records voice notes on the jobsite, to help a more detailed analysis of the scan data on a laptop or computer.
  • Combines with our Hilti PROFIS Detection and Ferroscan Map software for more detailed analysis of your scan data, to print reports, archive scan data and integrate with other CAD software applications.

WHAT ARE TYPICAL APPLICATIONS FOR THE PS 250 FERROSCAN

  • Rebar detection and analysis for acceptance inspections, changes of building use, seismic upgrade work, or rebar connections.
  • Concrete coverage assessment over large areas, for structural repair, acceptance tests, and quality control.
  • Help prevent hitting rebar during a build, avoiding potentially costly and time consuming repairs.

DIFFERENT SCANNING MODES

Quickscan – scan long areas in single pass

Quickscan scans up to 100' in length in a single continuous pass, recording the depth of concrete cover over the uppermost reinforcement layer up to 4". This data is particularly useful for bridges and tunnels, where the minimum depth of concrete cover is critical and data is required for quality control documentation.

Imagescan – locate rebar, estimate rebar size, and concrete cover

Use the Imagescan mode to find the location and size of rebar and the depth of concrete cover – helping to asses load bearing capacity and prevent structural damage to steel reinforcement.

Blockscan – estimate rebar layout

Blockscan provides an overview of the rebar layout over an area up to a maximum of 6' x 6'. Like Imagescan, it also finds the location and size of rebar and the depth of concrete cover.

REQUEST A FREE ONSITE DEMONSTRATION

Contact your local Hilti team to request a free demonstration or find out more information. We’re happy to help onsite, online and on the phone.

Share