Quantity Updated
Please note, the order volume has been updated. This is due to package and minimum order quantities.
Please note, the order volume has been updated to. This is due to package and minimum order quantities.
For your confidence, this deck fastener testing is conducted in accordance with the following industry-accepted standards:
Full-scale diaphragm system tests evaluate the performance characteristics of deck fasteners in an entire integrated steel deck diaphragm assembly. You can use the resulting data in predictive modeling that addresses varying configurations of base steel, steel deck, spans, and specific fastener combination options for your applications.
These tests are conducted in accordance with the following standards:
Connect with better design resources
Share
To see account specific prices and content, please choose appropriate account.