Compatible, lighter-weight, 36V battery platform

Cordless combihammer TE 30-A36 and cordless rotary hammer TE 6-A36

Plano, Texas – Sept. 20, 2017 — Hilti is advancing cordless tool technology by bringing a compatible lighter-weight, 36V battery platform to its new cordless combihammer TE 30-A36 and cordless rotary hammer TE 6-A36. Both tools feature intelligent power management systems and deliver maximum performance, so when you’re ready to work, your tools are ready to work too. 

TE 30-A36

TE 30-A36 cordless hammer drill

With a motor, transmission and battery designed from the ground up for unmatched speeds in drilling and chipping concrete, the Hilti cordless combihammer TE 30-A36 packs plenty of punch to get the job done. Now the world’s first cordless combihammer is even better, because that knockout power is delivered by our lighter-weight B36/5.2 CPC battery pack platform, which makes it compatible with other workhorse Hilti tools like the angle grinder AG 600-A36 and rotary hammer TE 6-A36. 

The TE 30-A36 features an optimized electro-pneumatic hammering mechanism for more speed and impact energy, and the brushless motor means higher efficiency performance and longer life. Delivering the ultimate in drilling performance with outstanding versatility and enhanced compatibility, the Hilti cordless combihammer TE 30-A36 puts all the power you need right in your hands.

TE 6-A36

TE 6-A36 cordless rotary hammer for drillin

The Hilti cordless rotary hammer TE 6-A36 is the latest in a long line of advances in rotary technology. Hilti’s unwavering commitment to innovation is rooted in our understanding of what it takes to get the job done.

The TE 6-A36 has a brushless drive providing outstanding power to weight ratio, and features a high runtime flexibility thanks to two compatible 36V batteries – B36/2.6 CPC Li-Ion compact and B36/5.2 CPC Li-Ion Industrial, letting you choose between reduced weight or more work per charge. 

In addition to its superior performance, the TE 6-A36 is compatible with Hilti’s new DRS-6-A (T1) OSHA 1926.1153 Table 1 compliant integrated dust removal system. The DRS-6-A features a built-in motor for maximum system efficiency, providing 100 percent suction power from the beginning of use. With an easy, one-handed connection, the DRS-6-A can be fitted onto the TE 6-A36 at any time, without use of tools. And no vacuum cleaner or additional hoses are required since all the dust removal features are integrated into the DRS-6-A (T1).  

Hilti has generated objective testing data to facilitate silica exposure compliance for previous versions of the TE DRS 6-A.

Both the TE 30-A36 and the TE 6-A36 are backed by Hilti’s 20/2/1 year warranty – 20 years of repair or replacement of defective parts; 2 years no cost repair including wear and tear; and a guaranteed 1-day turn-around on repairs* – so you can be sure it will be ready to go to work when you are.

For more information on Hilti TE 30-A36 or Hilti TE 6-A36, please contact Hilti Customer Service. From the U.S., call Hilti, Inc., at 1-800-879-8000 or visit www.hilti.com; from Canada, call Hilti (Canada) Corporation at 1-800-363-4458 or visit www.hilti.ca.

*Some limitations apply.  Contact Hilti for details.

About Hilti, Inc.

Hilti is a world-leading manufacturer and supplier of quality, innovative and specialized tools and fastening systems for the professional user. With more than 1,700 highly trained Hilti account managers and engineers throughout North America and an additional 1,300 Hilti employees nationwide, Hilti expertise covers the areas of powder actuated fastening, drilling and demolition, cordless, diamond coring and cutting, measuring, firestopping, screw fastening, adhesive and mechanical anchoring, and strut and hanger systems.

Share