Rotary Hammer TE 3-C

Convenient and reliable

TE 3-C rotary hammer drill

Plano, TX – May 26, 2017 — The new Hilti SDS+ Rotary hammer TE 3-C delivers consistent and reliable performance for drilling small diameter ranges, as well as light-duty chiseling applications. Featuring an industry standard SDS+chuck and user-friendly select switch, this versatile hammer drill can tackle multiple tasks, including drilling and hammer drilling in concrete and masonry, corrective and light channel chiseling in concrete and masonry, as well as rotary-only drilling.

The powerful Hilti Rotary hammer TE 3-C delivers 3,000 rpm of performance, and its hammer-mode produces 5160 bpm with a 1.8 ft-lbf of impact energy. It has an optimum drilling range of up to 5/8" and a maximum diameter drilling range up to 1-1/8". And, it weighs 6.6 lb, which helps minimize operator fatigue when working overhead.

There are several dust removal system options for the TE 3-C:

  • Hilti DRS-S:  a shroud that attaches to the depth gauge; OSHA 1926.1153 table 1 compliant when used with a Hilti vacuum
  • Hilti Hollow drill bit:  multiple sizes and lengths available; table 1 compliant when used with a Hilti vacuum; allows for zero manual hole cleaning installation of certain Hilti chemical anchors
  • DCD dust collector:  a cylindrical chuck adapter that collects the overhead dust as it falls out

The new Hilti TE 3-C SDS+ Rotary hammer is covered by the Hilti Tool Warranty 20/2/1 — 20 years of repair or replacement of defective parts; 2 years no cost repair including wear and tear; and a guaranteed 1-day turnaround on repairs. *

For more information about the Hilti TE 3-C, please contact Hilti Customer Service. From the U.S., call Hilti, Inc., at 1-800-879-8000 or visit; from Canada, call Hilti (Canada) Corporation at 1-800-363-4458 or visit

*Some limitations apply. Contact Hilti for details.

About Hilti, Inc.

Hilti is a world-leading manufacturer and supplier of quality, innovative and specialized tools and fastening systems for the professional user. With more than 1,700 highly trained Hilti account managers and engineers throughout North America and an additional 1,300 Hilti employees nationwide, Hilti expertise covers the areas of powder actuated fastening, drilling and demolition, cordless, diamond coring and cutting, measuring, firestopping, screw fastening, adhesive and mechanical anchoring, and strut and hanger systems.