Cordless Cut-out Tool SCO 6-A22

SCO 6-A22 cordless cut-out tool for interior finishing applications

Plano, TX – May 9, 2017 — The new Hilti Cordless cut-out tool SCO 6-A22 delivers a corded performance with cordless productivity. From 5/8" single layer to double layer drywall conditions and all the way up to heavy-duty, abuse resistant drywall, the SCO 6-A22 cordless cut-out tool can handle it. It features two, ultra-bright, LEDs positioned around the front of the tool to illuminate base material even in dark corners. The integrated dead-man paddle trigger turns off the tool when dropped.

The Hilti Cordless cut-out tool SCO 6-A22’s optimal airflow management guides dust away from the user's face and the tool's motor. Dust in the surrounding area can also be reduced by adding the Dust Collector SCO-A kit.  The tool also has a brushless motor, sealed electronics and a large heat sink to provide outstanding performance and a long life.

Part of Hilti's new 22 V tool portfolio, the Hilti SCO 6-A22 cordless cut-out tool utilizes the latest battery cell management system that allows for a fuller charge and deeper drain so users get more work per charge — up to 20 percent more than Hilti 18 V batteries, and up to 50 percent more than other 18 V 5.0 amp hour solutions. Like all other Hilti 22 V tools, the SCO 6-A22 is backwards compatible with all Hilti 18 V batteries.

The Hilti SCO 6-A22 is covered by the Hilti Tool Warranty 20/2/1 — 20 years of repair or replacement of defective parts; 2 years no cost repair including wear and tear; and a guaranteed 1-day turn-around on repairs. * 

For more information on the Hilti SCO 6-A22, please contact Hilti Customer Service. From the U.S., call Hilti, Inc., at 1-800-879-8000 or visit; from Canada, call Hilti (Canada) Corporation at 1-800-363-4458 or visit

*Some limitations apply.  Contact Hilti for details.

About Hilti, Inc.

Hilti is a world-leading manufacturer and supplier of quality, innovative and specialized tools and fastening systems for the professional user. With more than 1,700 highly trained Hilti account managers and engineers throughout North America and an additional 1,300 Hilti employees nationwide, Hilti expertise covers the areas of powder actuated fastening, drilling and demolition, cordless, diamond coring and cutting, measuring, firestopping, screw fastening, adhesive and mechanical anchoring, and strut and hanger systems.