SB 4-A22 Cordless Band Saw

SB 4-A22 cordless band saw application

Plano, TX – Aug. 9, 2017 — The new Hilti Cordless band saw SB 4-A22 delivers an impressive cutting performance in a variety of base materials. Designed for cutting metal pipes and installation channels, plastic pipes, threaded rods, 1–2" EMT pipes, as well as 1-5/8" strut, the Hilti Cordless Band Saw SB 4-A22 is an excellent choice when the job calls for low-noise or low-debris cutting. 

Part of the new Hilti 22V cordless tool portfolio, the Hilti SB 4-A22 Band Saw gives the operator more work per charge, improved reliability and better workforce productivity.

The SB 4-A22 boasts an ultra-bright LED light that provides a shadow-free view of the cutting line. The tool's impact-resistant, glass-fiber-reinforced tool and battery casings are durable in the most extreme applications, and its compact size helps operators stay productive when working in tight spaces.

This band saw has a maximum cutting width of 2-1/2" and is compatible with 28.875" x 0.5" band saw blades.

The new Hilti Cordless Band Saw SB 4-A22 is covered by the Hilti Tool Warranty 20/2/1 — 20 years of repair or replacement of defective parts; 2 years no cost repair including wear and tear; and a guaranteed 1-day turnaround on repairs. *

For more information about the Hilti SB 4-A22, please contact Hilti Customer Service. From the U.S., call Hilti, Inc., at 1-800-879-8000 or visit www.hilti.com; from Canada, call Hilti (Canada) Corporation at 1-800-363-4458 or visit www.hilti.ca.

*Some limitations apply. Contact Hilti for details.

About Hilti, Inc.

Hilti is a world-leading manufacturer and supplier of quality, innovative and specialized tools and fastening systems for the professional user. With more than 1,700 highly trained Hilti account managers and engineers throughout North America and an additional 1,300 Hilti employees nationwide, Hilti expertise covers the areas of powder actuated fastening, drilling and demolition, cordless, diamond coring and cutting, measuring, firestopping, screw fastening, adhesive and mechanical anchoring, and strut and hanger systems.

Share