All-in-One Measuring Solution

New Hilti Rotating Laser PR 30-HVS A12

PR 30-HVS A12 application

Plano, TX. – March 7, 2017 — For precise vertical, horizontal and slope applications, the new Hilti Rotating laser PR 30-HVS A12 is the all-in-one-measurement solution for demanding jobsites.

The PR 30-HVS A12 has four shock-absorbing handles and a unique head design that cushions a drop from a 5-ft tripod or 360˚ free-fall from a height of 3 ft. The PR 30-HVS A12 can handle most everyday abuse and deliver accuracy and reliable measurements up to 1/32-in at 33 ft.  Also, the IP 66 protected housing provides extra assurance against water, dust and dirt.  

Powered by the same 12V CPC battery platform as Hilti's A12 cordless line, the PR 30-HVS A12 operates up to 25 hours on a single charge and helps reduce the number of accessories needed on the job. Hilti 12V CPC batteries also recharge in as little as 35 minutes so contractors can stay productive all day.

Simple-to-use buttons make it easy to setup and operate the PR 30-HVS A12 and its Auto Alignment System makes automatic laser alignment a one-person task. The laser has an operating diameter range of 7 ft to 1,640 ft and a digital slope range of -15% to +8.6%. 

From leveling while pouring concrete or excavating, transferring building lines, aligning columns or facades, to grading and squaring, the PR 30-HVS A12 can do it all. 

The Hilti Rotating laser PR 30-HVS A12 is backed by Hilti Calibration Service to provide continued reliability and accuracy. When sent to Hilti for repair, the rotating laser will be calibrated and adjusted as needed, with the calibration confirmed in writing for professional assurance. It is also covered by Hilti’s Tool Warranty 20/2/1, which consists of 20 years of repair or replacement of defective parts; 2 year no cost repair including wear and tear; one free calibration per year; and a guaranteed 1-day turn-around on repairs.* 

For more information about the Hilti Rotating laser PR 30-HVS A12, please contact Hilti Customer Service. From the U.S., call Hilti, Inc., at 1-800-879-8000 or visit www.hilti.com; from Canada, call Hilti (Canada) Corporation at 1-800-363-4458 or visit www.hilti.ca.

*Some limitations apply. Contact Hilti for details. 

About Hilti, Inc.

Hilti is a world-leading manufacturer and supplier of quality, innovative and specialized tools and fastening systems for the professional user. With more than 1,500 highly trained Hilti account managers and engineers throughout North America and an additional 1,300 Hilti employees nationwide, Hilti expertise covers the areas of powder actuated fastening, drilling and demolition, diamond coring and cutting, measuring, firestopping, screw fastening, adhesive and mechanical anchoring, and strut and hanger systems.

Share