Green rotating laser PR 3-HVSG

Accurate, tough, and green

PR 3 HVSG application

Plano, Texas – Sept. 20, 2017 – Hilti expands its line of rotating lasers with the addition of the green rotating laser PR 3-HVSG, suitable for all internal applications including transferring reference heights, leveling suspended ceiling, positioning drywall track and wall partitioning, as well as the installation of pipes and cable trays. Shining four times brighter than conventional red lasers, the PR 3-HVSG provides significantly better visibility over long distances and can be positioned vertically or horizontally. 

The Hilti PR 3-HVSG has an operating diameter range of 7 ft – 492 ft (2 – 150 m) using a laser receiver and up to 100 ft (30 m) using just the IR remote. Onboard Hilti Pulse Power Technology delivers up to one million impulses per second to provide highly reliable readings in bright working environments. It also has best-in-class leveling times of 6-8 seconds.

The durable design of the Hilti PR 3-HVSG features a reinforced head, shock absorbing handles, a unique internal damping system and robust interior design that helps protect components from drops at a standard working height of 5ft (1.5m) from a tripod without losing accuracy.

Powered by a rechargeable 12V Li-Ion battery, the Hilti PR 3-HVSG can work up to 16 hours on a single charge, and be recharged in 30 minutes.

The Hilti green rotating laser PR 3-HVSG is backed by Hilti Calibration Service to provide continued reliability and accuracy. When sent to Hilti for repair, the rotating laser will be calibrated and adjusted as needed, with the calibration confirmed in writing for professional assurance. The PR 3-HVSG is covered by the Hilti Tool Warranty 20/2/1 — 20 years of repair or replacement of defective parts; 2 years no cost repair including wear and tear; and a guaranteed 1-day turnaround on repairs and calibration service. *

For more information about the Hilti PR 3-HVSG, please contact Hilti Customer Service. From the U.S., call Hilti, Inc., at 1-800-879-8000 or visit www.hilti.com; from Canada, call Hilti (Canada) Corporation at 1-800-363-4458 or visit www.hilti.ca.

*Some limitations apply. Contact Hilti for details.

About Hilti, Inc.

Hilti is a world-leading manufacturer and supplier of quality, innovative and specialized tools and fastening systems for the professional user. With more than 1,700 highly trained Hilti account managers and engineers throughout North America and an additional 1,300 Hilti employees nationwide, Hilti expertise covers the areas of powder actuated fastening, drilling and demolition, cordless, diamond coring and cutting, measuring, firestopping, screw fastening, adhesive and mechanical anchoring, and strut and hanger systems.

Share