Quantity Updated
Please note, the order volume has been updated. This is due to package and minimum order quantities.
Please note, the order volume has been updated to. This is due to package and minimum order quantities.
PLANO, Texas – July 19, 2019 – Hilti, Inc, a commercial construction tool and fastening system company, has launched a suite of 20 tools and accessories including the industry’s first preformed solution for edge of slab and curtain wall firestopping, CFS-EOS QuickSeal and an expanded cordless tool battery portfolio B12V 4.0, 22V Advanced Compact 4.0, and Power 8.0 to help customers increase efficiency. Hilti also launched the market’s preferred reciprocating saw for professional tradesmen.
REVOLUTIONIZING THE PERIMETER EDGE: Edge of Slab Quick Seal CFS-EOS QS
The industry’s first preformed solution for edge of slab and curtain wall firestopping, the new CFS-EOS QuickSeal represents Hilti’s leading innovation that is redefining the future of firestop safety.
FIRESTOP CAST-IN MADE EASY: CFS-CID MD P/M Cast-in Devices for Metal Deck
Creating an opening to run pipes and conduits is easier than ever with the new Hilti Cast-in Device for Metal Deck. Lose the torch, fire watch, and extra steps, simply place your device on a flat platform and cut deck.
GET YOUR JOB ON THE RIGHT TRACK: Firestop Top Track Seal CFS-TTS SA
Eliminate the need to caulk ceiling and wall jointsin flat concrete construction with Hilti’s Top Track Seal (TTS) solutions. Simply saddle your tract with TTS, install it and you’re done. No mess, zero waste. Firestop track seal CS TT SA are pre-formed solutions that seal drywall joints at the same times you install track. These sealants redced installion steps associated with messy cauks and sprays and are vaiable in 3-5/8“, 6“ and OS, which is a flexible solution for various track sizes.
GET POWERED UP: B12V 4.0 Battery
Providing up to 60% more work per charge, the B12V 4.0 Ah battery packs more power than the B12V 2.6 Ah battery, but in a similar compact package. Backed by Hilti’s two-year wear and tear warranty, this battery delivers more productivity and is the ideal power source for your most demanding jobs.
MORE POWER, MORE PERFORMANCE: 22V Advanced Compact 4.0 and Power 8.0 Batteries
Introducing two new options for increasing efficiency, the B22V 4.0 and 8.0 batteries are perfect for use in a variety of tools to keep them powered throughout the day. With a reduced weight and size, the advanced compact B22V 4.0 battery delivers more charge than standard 18V 5.0 Ah batteries. The power of the B22V 8.0 battery has up to 50% more run time allowing you to work all day with minimum to no runs to the charger.
DISPENSE WITH POWER: Dispenser CD 4-A22
Ideal for filling long construction joints or covering large penetrations, the CD 4-A22 cordless dispenser gets the job done faster. With 1,120 pounds of force, this dispenser provides the power you need to apply a variety of sealants, caulks and firestop, and pairs perfectly with our 20-ounce (600 ml) or 10-ounce (310 ml) cartridges.
POWERFUL, IMPACTFUL, SMOOTH OPERATION: Impact Wrench SIW 9-A22 ¾”
Performing like impacts with twice the torque rating, the SIW 9-A22's double hammer impact mechanism delivers the powerful performance of a corded tool with reduced vibration for steady operation. The durability and strength of the SIW 9-A22 is backed by our two-year wear and tear coverage and is designed to handle the toughest jobs.
PRESS ON WITHOUT THE FLAME: Cordless Pipe Press Tool NPR 32-A22
A professional grade tool designed for installation of water and air supply lines without sweating, brazing or threading. Using tested technology, the cordless pipe press NPR 32-A22* crimps a variety of fitting together rather than using translational methods to join tubing or pipes. The rotating head and built in LED light make it a reliable and efficient solution for your mechanical projects.
CONCRETE GRINDING AND FINISHING: FASTER, EASIER, BETTER: Concrete Grinder DGH 130
The new DGH 130 system offers concrete contractors the ability to grind and finish with a single tool. This grinder features a purpose-built design to greatly improve ergonomics. The innovative grip over the grinder head delivers much improved control while reducing fatigue. Combine the ergonomics with a variable speed selection and the results are up to 50% faster than traditional methods. For concrete grinding, the DGH 130 uses diamond cup wheels and includes an adjustable hood for edges and corners. For concrete finishing, the DGH 130 is also compatible with the new Hilti diamond finishing pads. These pads come in a range of grits to support different finishing requirements. The dust hood provides an OSHA Table 1 compliant solution when matched with any compatible Hilti vacuum.
CONCRETE CUTTING: ELECTRIC OR GAS. WET OR DRY.: Diamond Cutter DCH 300-X
Cut wet or dry out of the box with the DCH 300-X electric diamond cutter and get unmatched productivity and versatility that builds on the legendary performance of the Hilti diamond cutting portfolio. Whether you’re cutting indoors or outdoors, the DCH 300-X provides greater dust management and wet/dry cutting solutions for the most demanding jobs. A built-in depth gauge and wheelset, along with unique push style ergonomics, deliver accuracy and control not offered by traditional electric cutters which makes this the perfect addition to your cutting portfolio.
CUT THE CORD: Cordless Reciprocating Saw SR 30-A36
The SR 30-A36 effortlessly combines the performance of a 15-amp corded reciprocating saw with the size and ergonomics of a much smaller tool, creating the market’s most preferred reciprocating saw for professional tradesmen. The powerful 36V battery, brushless motor and durable gearing and electronics deliver optimal efficiency, and the new cylindrical chuck design makes removing broken or damages
blades, a simple tool-less process. The SR 30-A36 delivers the market’s longest battery run-time, and the performance of a 15-amp corded saw without needing to be constantly tethered to a power source.
HANDLING THE DAILY GRIND: Cordless Angle Grinder AG 4S-A22 4.5”
Designed to replace corded 4.5-5” diameter angle grinders, the AG 4S-A22 provides high performance without a power cord. A brushless motor along with optimized gearing and electronics, help this cordless grinder operate at its best. The variable speed dial and disc options allow for precision in unique applications like cutting, grinding, smoothing and finishing across a variety of materials such as stainless steel, aluminum, brass, copper, titanium, concrete, and other mineral surfaces. The AG 4S-A22 has a comfortable grip and ergonomic design making it an efficient and dependable addition to your Hilti tool crib.
THE NEW STANDARD FOR CUTTING AND GRINDING: Ultimate SPX Cutting and Grinding Wheels Offer Ultimate Performance with an Extended Life
Ultimate SPX cutting and grinding wheels offer increased productivity and extended wheel life for the toughest commercial and industrial metal applications. The smartly designed self-sharpening grains and extended wheel life of up to 2.5x with the SPX ceramic grinding wheel, and up to 1.5x with the cutting wheel leads to ultimate performance and overall cost savings. With Hilti’s extensive collection of abrasive blades and wheels you can be confident that you are getting the right cutting and grinding performance for your application.
COMPACT JUST GOT SMARTER: Laser Range Meter PD-I
More compact than ever, the newly designed PD-I is rugged, durable, and easy to use even with gloves. Now with an integrated Bluetooth interface, you can easily transfer measurements to the app of your choice with a simple click of a button.
THE FULL 360°: Multiline Laser PM 30-MG
The multiline laser PM 30-MG offers full 360° green horizontal and vertical lines to deliver speed and accuracy for any indoor layout job. The sturdy and easy to adjust magnetic bracket delivers more precision for your multidirectional alignments, and the B12 battery ensures long run times and short charge times. The PM 30-MG sets the bar for drywall, electrical, and mechanical layout applications.
ANALYZE REBAR FAST: PS 300 Ferroscan
Engineered to deliver more reliable, larger-scale results quickly, the PS 300 Ferroscan's integrated 5-inch touchscreen provides a detailed, live view of hidden rebar and allows you to complete a structural survey or analysis in one visit. Once captured, date can be easily transferred to PROFIS Detection software for sharing, further analysis, and simplified one-click reporting. Powered by a Hilti 12V battery, the cordless convenience means np cables or cords to limit agility and reach.
CAPSULED FOR CONVENIENCE: Adhesive Capsule HVU2
Combining high performance, versatility and the convenience of nearly instant loading, Hilti’s HVU2 is the next generation of capsuled adhesive anchors. This adhesive provides the highest load capacity for medium and heavy duty use in cracked and uncracked concrete withstanding seismic conditions, even in diamond cored holes. With a rapid sure time of only five minutes at room temperature, HVU2 allows for almost instant loading so you can finish your fastening jobs in a flash.
STAND UP DELIVERY: Stand-up Handle SDT 9 with Framing Screw RT5+
Featuring an all new ‘hybrid’ delivery system, the SDT 9 is the most advanced system on the market for installing both side lap and framing screws while in the standing position. No matter the decking job, the SDT 9 gives you the versatility to get it done.
EFFICIENCY BY THE BUNDLE: 40 Count Collated Drywall Screw Strips
Committed to helping customers working long runs in high productions projects, Hilti is excited to now offer a new option to our collated drywall screw system. No matter the scope of the project Hilti’s drywall screw system has the product to fit your need. Select collated drywall screws are now available in 40 count strips and come packaged in 10-strip, easy-to-carry bundles to help distribute master packs and reduce product waste.
QUICKER CLEAN UP IN TIGHT SPACES: V-Shaped Water Collector System
Coring in tight areas like top-of-wall, in corners and close to the wall just got 40% faster with the DD-WCS, a V-shaped water collector for maintaining a clean work area. Add this enhancement to your DD WMS 100 and improve productivity by spending less time managing water supply, slurry and dust removal.
HILTI TOOL WARRANTY
Hilti's Tool Warranty offers the best in the industry – 20 years of repair or replacement of defective parts; two years no cost repair including wear and tear; and a guaranteed one-day turn-around on repairs. * For more information, please contact Hilti Customer Service. From the U.S., call Hilti, Inc., at 1-800-879-8000; from Canada, call Hilti (Canada) Corporation at 1-800-363-4458.
LINKS
Hilti is a world-leading manufacturer and supplier of quality, innovative and specialized tools and fastening systems for the professional user. With more than 1,700 highly trained Hilti account managers and engineers throughout North America and an additional 1,300 Hilti employees nationwide, Hilti expertise covers the areas of powder actuated fastening, drilling and demolition, cordless, diamond coring and cutting, measuring, firestopping, screw fastening, adhesive and mechanical anchoring, and strut and hanger systems.
Share
To see account specific prices and content, please choose appropriate account.