Quantity Updated
Please note, the order volume has been updated. This is due to package and minimum order quantities.
Please note, the order volume has been updated to. This is due to package and minimum order quantities.
Plano, TX. – March 13, 2017 — Hilti has released an expanded cordless portfolio of solutions and services, complete with an innovative, backwards compatible 22V battery — an industry first. The Hilti 22V battery will work with new and previous generations of Hilti 18V Li-Ion cordless tools,providing a seamless transition for existing Hilti cordless tool customers. As a standard component of every Hilti cordless kit or combo, Hilti’s 22V battery provides longer work time per charge to improve productivity. This is one of the many ways Hilti’s expanded cordless portfolio of solutions and services can create lower total cost of ownership for contractors.
Now as the standard within its new portfolio of cordless tools, the Hilti 22V battery features the latest technology, including an upgraded Cell Management System that allows for a fuller charge and deeper drain to provide more work per charge. This allows the batteries to perform up to 20 percent more work per charge, depending on application, insert, user and temperature, than Hilti 18V batteries and up to 50 percent more work per charge than competitive 18V/5.0 amp hour solutions.
Existing Hilti customers do not have to upgrade to new models to benefit. The new 22V batteries are backwards compatible with Hilti’s existing 18V cordless tool range. Several new 22V cordless tools are being introduced now, including the Cordless Hammer Drill/Driver SF 6H-A22 ATC , Cordless Impact Driver SID 4-A22 and Cordless Drill/Driver SF 10W-A22 ATC. Existing Hilti 18V and new 22V tools benefit from the new 22V batteries’ longer work time per charge and improved reliability for increased workforce productivity and jobsite efficiency. Also, the new 22V batteries perform more work without adding size or weight to the tool.
Hilti 22V batteries are available in two sizes: B22/5.2 CPC with 5.2 amp hour battery capacity and B22/2.6 CPC with 2.6 amp hour battery capacity. Hilti’s transition to 22V batteries means excellent productivity for cordless tools today and in the future for a lower cost of ownership. All Hilti 22V batteries come with Hilti’s industry-leading, two-year warranty that covers normal wear and tear on batteries, chargers and tool bodies.
For more information on Hilti 22V batteries or tools, please contact Hilti Customer Service. From the U.S., call Hilti, Inc., at 1-800-879-8000 or visit www.us.hilti.com; from Canada, call Hilti (Canada) Corporation at 1-800-363-4458 or visit www.hilti.ca.
*Some limitations apply. Contact Hilti for details.
Hilti Transitions to 22 Volt Battery
About Hilti, Inc.
Hilti is a world-leading manufacturer and supplier of quality, innovative and specialized tools and fastening systems for the professional user. With more than 1,500 highly trained Hilti account managers and engineers throughout North America and an additional 1,300 Hilti employees nationwide, Hilti expertise covers the areas of powder actuated fastening, drilling and demolition, diamond coring and cutting, measuring, firestopping, screw fastening, adhesive and mechanical anchoring, and strut and hanger systems.
Learn more about Hilti's 22 V Cordless Tool Batteries
Share
To see account specific prices and content, please choose appropriate account.