Image alt text (optional)

Enable Health and Safety with Nuron

Help increase jobsite safety by reducing the potential risk level of common jobsite hazards

Everyday construction tasks can be hazardous on the jobsite so there's no room for compromise when it comes to the safety of your employees. Work-related injuries not only affect your construction workers, but they can also cause downtime and delay, which can be costly.

Nuron cordless solutions help deliver safer tools with unmatched safety features and interconnected intelligence to help avoid or correct unsafe behaviors and conditions.

Cutting-edge Nuron health and safety solutions

Immediate tool shut off when operator's hand is removed

New touch-activated SensTech technology improves upon commonly used tool features, including the side switch and paddle switch. With SensTech, the tool immediately shuts off if an operator's hand is released from the grip.

Decrease wrist injuries caused by tool kickback

With specialized sensors paired with a motor break system, 3D Active Torque Control (ATC) helps reduce tool kickback that can be caused by a disc that is bound in material. 

Avoid dropped tools while working at heights

The majority of Nuron cordless tools are tether ready and tested to the latest safety standards.

Download the tool tethering guide

Nuron cordless tools to help get the job done more safely

The NRC 6-22 Rebar cutter lined up against wood, about to cut rebar.

NRC 6-22 Rebar flush cutter

Experience cold cut flush cuts and reduce the need for fire watch with Hilti's dedicated rebar cutting tool. Carbide teeth contribute to longer-lasting blades that more quickly cut up to #8 (1 inch) rebar. 

Shop the NRC 6-22 now Shop inserts for the NRC 6-22 Access insert promotion
Construction worker using the SB 6-22 to cut through a metal pipe

SB 6-22 Deep cut band saw

The Deep cut band saw is equipped with advanced safety features such as a dual-trigger design that requires two-handed operation to help avoid accidents with virtually no sparks, debris, and noise, providing a safer way to cut in occupied buildings or other sensitive environments.

Shop the SB 6-22 now

TE 60-22 Cordless rotary hammer

Whether you're drilling or chiseling, the TE 60-22 includes ATC for better protection against uncontrolled spinning and AVR for increased comfort. And for even more dust control, add our integrated Dust Removal Systems (DRS).

Shop the TE 60-22 now

VC 140-2-22 Vacuum cleaner

The VC 140-2-22 delivers OSHA 1926.1153 Table 1 compliance for wet/dry dust removal and uncompromising power for a virtually dust-free finish when cutting, drilling or grinding.

Shop the VC 140-2-22 now

How can technology help enable a safer, healthier jobsite?

20 %

of all workplace fatalities
in the U.S. in 2019 occurred in construction

200.1 k

injuries and illnesses
reported by U.S. construction companies in 2019

53 %

of large general contractors
use software to manage safety inspection

100 %

of all jobsite injuries
are avoidable

Image alt text (optional)

Jobsite management

A well-organized jobsite can be safer more productive

Improper tool cribs and poor safety practices are some of the top causes of jobsite injuries.

Having better visibility into tools and safety processes can help provide key analytics to ensure jobsites are running safely and smoothly.

With our intelligent cloud connectivity and tool management solutions, we can help analyze and enhance jobsites with battery and tool usage analytics as well as tool crib optimization.

Health and safety training

Digital learning for contractors on Hilti Academy

Regular health and safety trainings can help your workers stay safe and prevent injuries. Hilti Academy offers a variety of on-demand digital trainings, e-learning modules and how-to videos to help you and your team gain knowledge and earn certifications.

Share