Features & Applications

Features
  • Quick and easy spray application
  • Broad application temperature range allows use in warm and cold environments (40°F to 104°F)
  • Excellent sound and air barrier characteristics limits sound transmission and restricts smoke migration
  • High elasticity for good movement absorption
  • Excellent sprayability and low slump characteristics allows for cleaner, faster spray installation
Applications
  • Sealing construction joint openings in non fire-rated acoustical barriers and smoke partitions
  • Sealing gaps at head-of-wall joints with concrete over metal deck floor assemblies