Tool cases
Find tool cases for carrying all of your Hilti tools, including ProKit compatible cases and portable cases for individual or multiple tools, such as boxes, drawers, and crates
4 Products
Filter

ProKit
- Description
- Large half-width tool box with 4.5 gal | 18 L capacity, built with impact resistance, IP65 rating, and interlocking system for one-handed operation (ProKit Modular Storage System)
- Size
- L
- Dimensions (LxWxH)
- 15.3 x 10.8 x 11.6 in
- Internal dimensions
- 11.1 x 9 x 8.9 in

ProKit
- Description
- Extra large tool box with 16gal | 61l capacity, built with impact resistance, IP65 rating, and interlocking system for one-handed operation (ProKit Modular Storage System)
- Size
- XL
- Dimensions (LxWxH)
- 15.2 x 22.1 x 16.6 in
- Internal dimensions
- 13.8 x 19.9 x 13.7 in

ProKit
- Description
- Large tool box with 9gal | 35l capacity, built with impact resistance, IP65 rating, and interlocking system for one-handed operation (ProKit Modular Storage System)
- Size
- L
- Dimensions (LxWxH)
- 15.2 x 21.8 x 10.5 in
- Internal dimensions
- 14 x 20.3 x 7.7 in

ProKit
- Description
- Tool box with 5gal | 19l capacity, built with impact resistance, IP65 rating, and interlocking system for one-handed operation (ProKit Modular Storage System)
- Size
- M
- Dimensions (LxWxH)
- 15.2 x 21.8 x 6.6 in
- Internal dimensions
- 14.4 x 20.3 x 4 in