Save up to 70% On select items. Shop now

Find tool cases for carrying all of your Hilti tools, including ProKit compatible cases and portable cases for individual or multiple tools, such as boxes, drawers, and crates

3 Products

Filter

ProKit

XL Case

ProKit



Description
Extra large tool box with 16gal | 61l capacity, built with impact resistance, IP65 rating, and interlocking system for one-handed operation (ProKit Modular Storage System)
Size
XL
Dimensions (LxWxH)
15.2 x 22.1 x 16.6 in
Internal dimensions
13.8 x 19.9 x 13.7 in

ProKit

Large Case


Description
Large tool box with 9gal | 35l capacity, built with impact resistance, IP65 rating, and interlocking system for one-handed operation (ProKit Modular Storage System)
Size
L
Dimensions (LxWxH)
15.2 x 21.8 x 10.5 in
Internal dimensions
14 x 20.3 x 7.7 in

ProKit

Medium Case


Description
Tool box with 5gal | 19l capacity, built with impact resistance, IP65 rating, and interlocking system for one-handed operation (ProKit Modular Storage System)
Size
M
Dimensions (LxWxH)
15.2 x 21.8 x 6.6 in
Internal dimensions
14.4 x 20.3 x 4 in