Skip to main content
Hilti

Features & Applications

Features
  • Highest coring speed – up to 50% faster than previous premium core bits, helping you get the job done earlier
  • Hilti X-Change module system (52-202 mm diameter) enables easy core removal, fast stuck core bit recovery and on-site retipping using just a flat-tip screwdriver
  • Smoother coring – up to 40% less pressure needed on the handle versus previous premium core bits, saving your energy when core drilling all day
  • Versatility – drill in practically every concrete type, including concrete with a high rebar content, using the same core bits
  • Hilti Equidist technology – precisely positioned diamonds for unmatched drilling performance and constant drilling speeds over the entire life of the core bit
Applications
  • Replacement diamond segments for compatible Hilti X-Change core bit barrels
  • Rig-based wet coring in virtually all types of concrete

Technical Data

Consulting & Support

Ratings & Reviews

Log in to proceed
Register now
Contact us
Contact
Added to cart
Added to cart
Go to shopping cart