Hilti

Features & Applications

Features
  • Equidist technology featuring precisely positioned, evenly spaced diamonds for a high-performance segment matrix
  • Designed for universal use on all types of reinforced concrete
  • Best cutting characteristics under difficult conditions, especially in concrete with a high steel content
  • Laser-welded segments for maximum ruggedness up to 10" diameter
  • High performance over the entire life of the core bit
Applications
  • Coring in the 1 3/8" - 16" diameter range in reinforced concrete