SUMMER SAVINGSLimited time onlyShop

Find tool insert adapters and attachments such as arbors, extensions, starting aids, shanks, shafts and more

10 Products

Filter
TE-FY (SDS Max) Drill bit extension
Description
Extension for SDS Max (TE-Y) hammer drill bits - 2 components required (TE-FY extension plus TE-Y-AD adapter)
Type
Extension
Connection end
TE-Y (SDS Max)
Working mode
Hammer drilling
Core Bit Extension DD-BT-ET S 7"
Description
Core bit extension
Working length
7 in
Diameter
7/8 in
Core bit extension DD-BS-ET 200 S 8"
Description
Core bit extension
Material composition
Steel
Working length
8 in
Diameter
46.7 mm
Core bit extension DD-BS-ET 500 S 20"
Description
Core bit extension
Material composition
Steel
Working length
20 in
Diameter
46.7 mm
Core bit extension DD-BS-ET 300 A 12"
Description
Core bit extension
Material composition
Aluminium
Working length
12 in
Diameter
46.7 mm
Core bit extension DD-BS-ET 500 A 20"
Description
Core bit extension
Material composition
Aluminium
Working length
20 in
Diameter
46.7 mm
Core bit extension DD-BI
Description
Core bit extension
For use with
DD 150-U
Working length
12 in
Diameter
55 mm
Core bit extension DD-BL-ET 300
Description
Core bit extension
Working length
12 in
Diameter
60 mm
CORE BIT EXTENSION DD-BS-ET S 12"
Description
Core bit extension
No technical data available
DD-ET core bit extension
Description
Core bit extension
No technical data available