Framing Screw magazine SF-M 3
product number: 2441717
Collated screw magazine for steel framing and decking applications and for use with SF-M3 collated screws and S-SY SF-M3 screwdriver bits
- Length: 5.8 in
- Screw length - min: 0.43 in
- Screw length - max: 0.98 in
Choose options
Screw length - min
- 0.43 in
Weight
- 0.6 lb
Base materials
- Metal
Screw length - max
- 0.98 in
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
$183.25
$183.25
/
1 Each







